Power Generation

Microgrid & Hybrid Solutions

Microgrid solutions help sustain the future of energy and ensure reliable power supplies to meet customer demands.
Power Generation

Microgrid & Hybrid Solutions

Microgrid solutions help sustain the future of energy and ensure reliable power supplies to meet customer demands.
Play video
Youtube Video

Power Generation

Microgrid & Hybrid Solutions

Microgrid solutions help sustain the future of energy and ensure reliable power supplies to meet customer demands.
Play video
Youtube Video

Economic growth and growing populations are changing customers’ demand for power. Governments and industry are moving towards renewable energy sources such as solar and wind power. At the same time, advancements in digitalization have already transformed many industries. Microgrids and hybrid systems meet the growing demand for more flexible, sustainable and cost-effective solutions. 

Whether you are operating infrastructure services or public institutions, or running a commercial business, mtu microgrid solutions offers a wide variety of applications and service products, each individually designed to meet your specific needs.

Microgrid product portfolio

Optimum set-up to help with microgrid and storage projects.

mtu EnergyPack QX

The mtu EnergyPack QX is a dedicated battery energy storage system (BESS) for commercial and industrial applications, improving the flexibility and reliability of modern microgrids. It stores and delivers energy with high efficiency to support functions such as peak shaving, load shifting and backup power. The mtu EnergyPack QX is a standardized, pre-configured solution built for fast and cost-efficient deployment.

mtu EnergetIQ Manager

The  mtu  EnergetIQ  Manager seamlessly integrates generation, storage, and demand. It optimizes the production and utilization of power supplies to meet your specific requirements, whether your priority is cost, reducing your carbon footprint, or ensuring availability.

Diesel generator sets

Superior low  load operation capability and excellent load acceptance makes mtu diesel systems a perfect fit for flexible operation within microgrids. Also, the best-in-class power density provides a high margin of safety in case backup power is called for.

Gas generator sets

Efficient fuel utilization and economic lifecycle cost make mtu gas systems a sustainable energy source for microgrids. Fast, flexible response to load changes and low load operation capability support a combination of renewable energy sources. With the  given fuel flexibility across different gases (natural gas, biogas or other gases), site-specific gas conditions can be catered for.  

Energy cost optimization

By lowering fuel consumption and electricity costs, you can reduce overall operating costs while ensuring reliability of supply.

New revenue streams

By having a mix of energy sources available locally, you can serve off-grid customers, provide grid services and improve the marketability of 
renewable energies.

Security & quality of supply

Avoid power interruptions and reduce fuel dependency by switching seamlessly to alternative energy sources.

One-stop-shop solution provider

Services ranging from expert analysis and simulation of your energy data, financing services, engineering, manufacturing and installation to operation and maintenance.

Access to power

Secure high-quality access to electricity in remote areas​ or wherever grid capacity is limited, and support electric vehicle charging in urban areas.

CO2 avoidance

Fulfill your organization’s environmental initiatives by increasing the use of solar and wind power, providing green products and services to customers​ to meet their increased awareness of sustainability issues.

Reliable, sustainable and economical energy solutions

Scalable solutions for every customer need.

Microgrid Use Case: Cutting-Edge Microgrid Powers UK Logistics Park

Advancing Energy Sustainability and Operational Resilience

Rolls-Royce and BasePower Ltd’s partnership at Symmetry Park Biggleswade showcases a pioneering achievement in microgrid technology. By integrating combined heat and power (CHP) plants, two battery storage containers, and advanced controls, this microgrid offers a reliable and cost-efficient power solution for industrial usage. Download the use case below to discover:

  • How Rolls-Royce addresses the challenges of fluctuating energy demand with sustainable power.
  • How this integrated microgrid solution can contribute to the net-zero energy transition.

Microgrid Use Case: a mine in Australia

How to lower both energy costs and environmental impact

Electricity makes up a significant share of a mine’s operating costs. Renewable energy solutions such as photovoltaics (PV) and an  battery energy storage system (BESS) can lower energy costs by as much as 53% – along with the environmental footprint. How? The following use case of a mine in Australia offers two scenarios. Download the technical article below and discover how:

  • A PV-only plant can greatly reduce utility grid dependence
  • A combined PV and BESS can lead to optimized energy cost savings

Microgrid Use Case: Energy Supply of a German Logistics Center

How to unlock cost efficiency and sustainability

Energy costs pose a significant operational challenge now. This case study delves into three scenarios for powering a logistics center: standard, cost-effective, and hybrid. With an optimally designed microgrid solution, these costs can be reduced by as much as 61%. Download the use case below and discover how:

  • Sustainable operation becomes effective through integration of renewable energies
  • Increased grid independence is a better choice
Youtube Video

Armin Fuerderer on automation systems for BESS

Automation systems in a battery world are very crucial because they are basically the clue of the system and need to be configured and adapted to all the needs we have in the grid. The unique advantage of a battery automation system is that it is a one stop shop solution which we provide to our customers. Its fully inhouse developed, and it is highly flexible when it comes to customer requirements and customer needs and therefor unique to the market.

Youtube Video

Energy storage playing a key role for the energy transition

Andreas Goertz, our President Business Unit Mobile & Sustainable, talks about the importance of energy storage in combination with the growing energy generation via renewables. He also names customer examples where our energy storage systems are in use.

Youtube Video

Andreas Goertz on centralized and decentralized energy systems

Listen to Andreas Goertz talking about decentralized energy systems and the need to invest now in the energy transition.

Youtube Video

mtu MICROGRID - Scalable Hybrid Storage systems for any use case

Microgrids are localized groups of electricity sources which are connected and controlled by an intelligent energy storage systems, which can feed or tap the main grid, but can also disconnect to "island mode" to avoid voltage fluctuations and pursue peak shaving. These Hybrid Storage and Energy supply systems are extremely flexible so they can function autonomously as physical or economic conditions dictate. 

Youtube Video

Jan Henker on EnergetIQ

Energy systems like microgrids are getting bigger, more complex, and more valuable. The automation and control system mtu EnergetIQ covers the control of the complete site, of the individual assets and has direct access to the control units of the components below. This brings the opportunity to optimize controls even crossing the borders of control units, to orchestrate the complete system and to optimize all technologies together.

Youtube Video

Rolls-Royce Validation Center for mtu microgrids

Under the product brand of mtu – a rolls-royce solution the microgrid solutions combine a variety of advanced technologies to optimize power generation and storage while significantly reducing carbon emissions. The Rolls-Royce Validation Center in Friedrichshafen enables simulations of the function, efficiency and cost-effectiveness of a wide range of microgrid setups. Integrating battery systems, gensets capable of running on natural gas and biogas, CHP units, renewable energy sources and much more, they can be scaled and configured for virtually every type of local power need.

Microgrid solutions for multiple applications

mtu microgrid solutions range from stand-alone battery storage to fully integrated hybrid systems.

Demand charge reduction

Reduce your grid stability power demand by storing power and/or using gensets to lower demand charges which are typically based on the single highest grid stability power draw (in kW) per year. 

EV charging integration

Enable business cases concerning electrification of the transportation sector by providing extra power during certain periods when charging of multiple vehicles exceeds the grid capacity. Match local renewable energy generation and car charging to provide true green charging.

Frequency regulation services

Provide services to grid system operators – via utility companies or energy traders – such as frequency containment reserve, frequency restoration reserve, etc. to support grid frequency.

Genset dispatch optimization

Reduce your genset runtime and boost genset efficiency by providing spinning reserve from batteries and intelligent load sharing between gensets and batteries whenever gensets are in operation.

Genset flexibilization

Enable your gensets to accept large load steps and bridge startup times by adding battery storage. In this way, a genset power plant can be upgraded for off-grid operation or backup power.

Grid limitation management

Overcome consumer-side limitations on desired load increase (e.g. factory expansion) due to limited grid connection capacities. Batteries and/or gensets can cover your additional grid stability power loads.

Off-grid energy supply

Provide electricity in areas where no grid is available, or reduce your fuel consumption (and hence electricity costs) for existing power plants in off-grid settings by adding renewable energy sources and storage.

Self-consumption & self-sufficiency

Put local power generation units such as solar arrays or CHP plants in place, and use your own power ‘behind the meter’ instead of feeding it into the grid. Increase your self-sufficiency even further by adding 
battery storage.

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Power Generation

Coal island without coal: making the port of Duisburg CO₂-neutral

by Lucie Maluck

An intelligent, CO2-neutral energy system supplies a new terminal at Duisburg's inland port with self-sufficient green energy. At the heart of it all: two mtu combined heat and power units designed for operation with 100 percent hydrogen.

Read more

Power Generation

Greener power supply in the Seychelles

by Lucie Maluck, Kerstin Hansmann

Seychelles aims to generate 15 per cent of its electricity from renewable sources by 2030. Three mtu EnergyPacks QL compensate for power fluctuations and thus stabilise the grid.

Read more

Power Generation

99.9 percent energy availability thanks to microgrid

by Katherine Wooltorton

How do you ensure sufficient power when the grid supply is constrained?’ This was the challenge facing the British energy service developer BasePower Ltd. The solution - a 2MW microgrid

Read more

Energy Storage

Microgrid signals hope

by Lucie Maluck

Microgrids are considered to be the future of distributed power generation. Haiti has had one in operation for many years – with suitable assistance from Rolls-Royce employees.

Read more

Brochure Downloads

Microgrid Solutions

Microgrids are decentralized energy systems consisting of a combination of renewable power generation, power storage and conventional power generation in order to meet a given demand.

Download (PDF 3 MB)

Power Generation

Diesel Generator Sets

Top level performance, robust design and optimal fuel consumption. With six different ratings for flexible emergency backup power.

Read more

Power Generation

Combined Heat & Power (CHP/CCHP)

Whether it is continuous, standby or prime power, power generation or combined heat and power production (CHP), mtu gas generator sets are effective, dependable and configured to meet your exact requirement.

Read more

Mining

mtu EnergyPack

Scalable all-in-one microgrid solution for mining.