mtu_nautiq_core_hero.jpg

mtu NautIQ Core

mtu NautIQ Core Alarm, Monitoring and Control System (AMCS) option is an entry-level system that offers a reliable and highly cost-effective solution and is designed using pre-engineered building blocks incorporating built-in expansion for future proofing. A selection of display systems are available to meet operational requirements and console design.

mtu NautIQ Core

The future proofed Alarm, Monitoring and Control System (AMCS)

mtu NautIQ Core has been specifically created to deliver Commercial-Off-The-Shelf (COTS) solutions for all shipping sectors including: bulk carriers, container ships, tankers, passenger ships, offshore support vessels, tugs and salvage vessels, inland waterway and small leisure craft.

The standard mtu NautIQ Core packages are future-proofed allowing for later integration of additional hardware, software and auxillary equipment through the vessels lifetime.

Cost Efficient

Placing Remote Terminal Units (RTU) near the process reduces cabling.
Pre-engineered solution reduces engineering costs.
Self-diagnostic features help to improve maintenance scheduling.

User-Friendly

Unified interface across devices.
Intuitive HMI.
Simple modular design.

Flexible

Option to interface with external systems.
Modular design allows for customisation.
Up to 50% expansion available within each RTU.

Safe and Reliable

Multiple levels of redundancy.
BITE safeguards the network while our software safeguards the vessels systems.
COTS hardware with no moving parts.

Alarm and Monitoring System

mtu NautIQ Core AMCS option is an entry-level system that offers a reliable and highly cost-effective solution and is designed using pre-engineered building blocks incorporating built in expansion for future proofing. A selection of display systems are available to meet operational requirements and console design.

Lloyd’s Award for software innovation

Embedded at the heart of the new mtu NautIQ Core AMS solution is our dynamic software application, delivering ‘state of the art’ performance. Through generations of applied know-how, this award winning product delivers a robust operating package that allows operators to define the capability and complexity of their system in a uniform programming environment.

A user friendly interface for operation and maintenance places the package ahead of its rivals. Together with the flexibility to integrate third party software packages, the system develops into a comprehensive ship management tool.

mtu NautIQ Gate –
opens up a new world of connectivity

mtu NautIQ Gate has been specifically created to deliver compact and modular solutions for all shipping sectors including: smaller passenger ships, offshore support vessels, tugs and salvage vessels, inland waterway and luxury yachts. The standard mtu NautIQ Gate packages are future-proofed allowing for later integration of additional hardware, software and auxiliary equipment through the vessel's lifetime. The mtu NautIQ Gate unit is the latest design from the mtu ship automation solutions featuring unparalleled flexibility across the entire range of legacy, current and future mtu NautIQ installations.

The NautIQ Gate platform allows a single unit to be built with the correct number of interfaces. The mtu NautIQ Gate platform allows connection to Ethernet and/or ARCNET networks via single or preferably, dual interfaces. This allows mtu NautIQ Gate to function not only within any mtu NautIQ system but it can also be used to retrofit most other manufacturers' old, unsupportable systems.

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Commercial Marine

Variable speed in action

How a tugboat in Shanghai is boosting efficiency in port operations

Read more

Commercial Marine

When visions ignite: methanol engine passes stress test

A moving moment: the first high-speed methanol engine for shipping shows how a vision can become a tangible step towards CO₂-free shipping.

Read more

Commercial Marine

25 years of excellence: Series 8000

From the turn of the millennium to Today: The mtu 8000 Series has evolved from a groundbreaking innovation to the global standard for speed, efficiency, and reliability.

Read more

Commercial Marine

Offshore boom in China: New ship for wind turbine maintenance

The offshore wind industry in China is booming. A new, very special ship is to help maintain wind turbines.