mtu presents pioneering EPA Tier 4 final solutions at ConExpo show
Posted on March 22, 2011
At the ConExpo trade show, the Tognum subsidiary mtu showcases its pioneering solutions for the U.S. emission stages EPA Tier 4 interim (Tier 4i) and Tier 4 final (Tier 4f).
- Meeting emission targets with even less fuel consumption
- Diesel engines from 100 to 3,000 kW (135 to 4,020 bhp)
- Debut for new generation of Series 2000 and Series 4000
- Tier 4i engines above 560 kW (750 bhp) without exhaust gas aftertreatment
Friedrichshafen/Detroit/Las Vegas, 22 March 2011. At the ConExpo trade show, the Tognum subsidiary mtu showcases its pioneering solutions for the U.S. emission stages EPA Tier 4 interim (Tier 4i) and Tier 4 final (Tier 4f). mtu features the line-up of C&I engines with the lowest fuel consumption figures across the entire power range from around 100 to 3,000 kW (135 to 4,020 bhp). In the power range up to 560 kW (750 bhp), that includes the Series 400, 500 and 900 for Tier 4i and the future Series 1000 to 1500 for Tier 4f. The Series 1600 engines for Tier 4f range from 567 to 730 kW (760 to 980 bhp). mtu debuts the new generation of Series 2000 and Series 4000 engines with power outputs up to 1,163 and 3,000 kW (1,560 to 4,020 bhp), respectively. The construction industry trade show takes place in Las Vegas from March 22 to 26 with mtu presenting its engine portfolio at booth S-17607.
“We are already in a position to show our U.S. customers our solutions for 2014 and those solutions not only meet the emission targets, they do it with less fuel,” said Peter Kneipp, Tognum COO with responsibility for the business unit Engines, underlining the company’s technological expertise and its competitive edge. “That is a clear token of our commitment to our C&I and mining business and for our customers it confirms our status as a solid and reliable partner over the long term.”
In the range up to 560 kW (750 bhp), mtu supplies EPA Tier 4i engines of Series 400, 500 and 900 with Selective Catalytic Reduction (SCR). They are based on Mercedes-Benz commercial vehicle engines and succeed Detroit Diesel’s Series 60 engines. The SCR technology allows OEMs to convert their vehicles and equipment for 2011 emissions targets with the least possible outlay. This approach also brings additional benefits in the form of reduced fuel consumption up to 5 %. A 6R 926 is on display at the show.
From 2014 mtu will introduce new Tier 4f engines of the Series 1000, 1100, 1300 and 1500. They will be equipped with exhaust gas recirculation, SCR units and diesel particulate filters. mtu’s development goal, however, is to fulfill Tier 4f without diesel particulate filters which would be a major advantage concerning space requirements and weight. A 6R 1300 and a 6R 1500 unit will be on display. mtu is thus one of the first engine manufacturers already able to present an entire engine family for Tier 4f below 560 kW (750 bhp), giving OEMs ample time to adapt their applications for the new engines. End customers benefit from even further reduced fuel consumption up to 5 % compared to the Tier 4i solutions, increased durability up to 20 %, high torque at low engine speed, high engine exhaust brake performance as well as quick and easy maintenance.
From 2014, the future Series 1600 engines extend the program up to 730 kW (980 bhp). These off-highway engines will be used for applications such as dump trucks, loaders, excavators, cranes and mining equipment. For the EPA Tier 4f requirements these engines will be equipped with in-engine exhaust gas recirculation technology and a diesel oxidation catalyst. mtu’s development goal, however, is to fulfill Tier 4f without any aftertreatment equipment. In order to meet stringent emissions limits while also achieving lowest fuel consumption, mtu has placed particular emphasis on optimizing the combustion process. Overall, the customer benefits from an integrated system with low conversion and operating costs. At display is a 12V 1600 engine.
The new generation of Series 2000 C&I engines for Tier 4i covers a power range from 561 to 1,163 kW (752 to 1,560 bhp) and fulfills the emissions limits using only in-engine technology and no exhaust gas aftertreatment. It powers, for example, harbor and mobile cranes, excavators, loaders and open-cast mining vehicles as well as drilling equipment and pumps. Despite the significant reduction in emissions limits, the new engines use up to 10 % less fuel than their predecessors. In addition, they deliver constant power up to an altitude of 3,100 meters (10,200 ft) – which makes them the first in their class with this benefit to come onto the market. A larger performance map, higher torque by lower engine speed due to the two stage turbosystem and the new common rail fuel injection system give the engine a better load acceptance. Life-cycle costs are also even lower than their predecessors’ thanks not only to reduced fuel consumption but also to long overhaul intervals which can be up to 18,000 hours depending on load profile. The 12- and 16-cylinder versions of the engines will be introduced onto the market in stages from mid-2011. From 2015, the Series 2000 will be available in a Tier 4f version. Even for this emission stage mtu plans to fulfill the emission limits using only in-engine technology.
From 2015, the new generation of the Series 4000 engines for Tier 4 covers the 800 to 3,000 kW (1,070 to 4,020 bhp) power range with 8, 12, 16 and 20 cylinder versions. On customer request the new Tier 4i or Tier 4f compliant engines will be available even before 2015. It is mainly used in heavy mining vehicles, wheel loaders or excavators. The engines will consume up to 3 % less fuel than today’s Tier 2 engines, despite having to meet more stringent emissions regulations. Additionally, they will provide superior torque performance compared to their predecessors. Their performance remains constant up to 3,200 meters (10,500 ft) altitude without derate. mtu plans to fulfill the emission limits using only in-engine technology.
mtu’s role as a reliable partner for its customers is built not only on its products alone, but also on its mtu ValueCare program of services. This service portfolio is individually tailored to the customer’s specifications, no matter what the requirements are. Among others, these include precision-tailored maintenance contracts, extended warranty coverage and the rapid and dependable provision of high-quality, original-brand spare parts which are developed and manufactured by mtu. Furthermore, mtu offers remanufacturing services. In this process for Series 2000 and Series 4000 engines, the units are given a complete examination based on a standardised procedure and are completely refurbished. For the mtu ValueCare program of services, mtu has over 1,200 service locations worldwide.
mtu product line-up for C&I applications
Power Range | Tier 3 | Tier 4i | Tier 4f |
135 - 350 bhp 100 - 260 kW
| 4R, 6R Series 900 (up to 240 kW/320 bhp) | 4R, 6R Series 900 (2011) SCR (up to 240 kW/320 bhp) | 4R, 6R Series 1000 (2014) EGR, SCR, DPF* |
375 - 430 bhp 280 - 320 kW
| 6R S60 6R Series 400 6V Series 500 | 6R Series 400 (2011) 6V Series 500 (2011) SCR | 6R Series 1100 (2014) EGR, SCR, DPF* |
455 - 510 bhp 340 - 380 kW
| 6R S60 6R Series 400 (up to 360 kW/480 bhp) | 6R Series 400 (2011) SCR (up to 360 kW/480 bhp) | 6R Series 1300 (2014) EGR, SCR, DPF* |
535 - 620 bhp 400 - 460 kW
| 6R S60 8V Series 500 (up to 480 kW/645 bhp) | 8V Series 500 (2011) SCR (up to 480 kW/645 bhp) | 6R Series 1500 (2014) EGR, SCR, DPF* |
| Tier 2 | Tier 4i | Tier 4f |
560 - 730 kW
| 12V Series 2000 | 12V Series 2000 (2011) EGR | 10V, 12V Series 1600 (2014) EGR, DOC** |
750 - 1,560 bhp 560 - 1,160 kW
| 12V, 16V Series 2000 (up to 1,000 kW/ 1,340 bhp) | 12V, 16V Series 2000 (2011) EGR | 12V, 16V Series 2000 (2015) EGR, DPF* |
1,070 - 4,020 bhp 800 - 3,000 kW | 12V, 16V, 20V Series 4000 | 12V, 16V Series 4000(on request) EGR | 8V, 12V, 16V, 20V Series 4000 (2015) EGR, DPF* |
* Development without diesel particulate filters (DPF) in progress
** Development without diesel oxidation catalyst (DOC) in progress
EGR: Exhaust Gas Recirculation
SCR: Selective Catalytic Reduction
DPF: Diesel Particulate Filter
DOC: Diesel Oxidation Catalyst
Phone: |
+49 7541 90 2159
|
E-mail: |
Phone: |
+1 248 560 8488
|
E-mail: |