mtu microgrid demonstrator with customized battery containers

mtu is operating a fully integrated Microgrid Demonstrator to simulate all possible customer requirements. The system also does peak shaving and helps reduce CO2 emission in der factory in Friedrichshafen at lake Constance. So mtu Onsite energy can provide complete customised Hybrid Energy Systems directly from the manufactruer as a one stop shop.

How dynamic UPS works.

The mtu Kinetic PowerPack.
Providing uninterrupted Power.

How dynamic UPS works.

The mtu Kinetic PowerPack.
Providing uninterrupted Power.

Play video
Youtube Video

Learn more

Ready for a new perspective on UPS?

The mtu Kinetic PowerPack.
Providing uninterrupted power.

Unpublished Test Area

Use this page to test layouts and component configurations.

Adobe Target Slides Preview

Overlay/Linked Images Test

Yacht Slide

Industrial Slide

Valami ™

Commercial Marine

2020 Ship of the Year powered by mtu engines from Rolls-Royce

by Katrin Auernhammer

Read more

Commercial Marine

Service in record time

by Katharina Dietrich

Read more

Commercial Marine

Lake Constance ferry ‘Lodi’ powered by advanced-development ‘Ironmen’ engine

Read more

Mining

mtu provides unmatched pumping power to remove water and waste at work sites

Read more

Commercial Marine

New heart and brain for Spanish high-speed ferry

by Katrin Auernhammer

A complete solution package for the Avemar Dos high-speed ferry run by Spanish ferry operator Balearia brings the vessel to a new level in terms of environmental and climate friendliness.

Read more

Commercial Marine

A New Yorker in Alaska

by Chuck Mahnken

Repowering of a fast ferry: Bravest has completed her first season of service for Phillips Cruises and Tours in Whittier, Alaska. For decades, the 127-foot high-speed catamaran provided commuter ferry service in New York Harbor.

Read more

Mining

Another 10,000 hours

by Chuck Mahnken

With preventive maintenance, precise analysis of operating data and modern mtu engines, MTW engineers extend the service life of Komatsu 830E haul trucks while reducing operating costs.

Read more

Mining

Brazilian Mining and Construction Company Repowers Fleet with mtu Engines from Rolls-Royce

Rolls-Royce will deliver 30 Series 4000 mtu engines to U&M Mineração e Construção S/A, a leading earthworks contractor in Brazil.

Read more

Commercial Marine

Variable Speed Generator Sets Offer Advantages for Commercial Ships

Read more

Commercial Marine Yacht

Blue Vision New Generation – Monitoring and remote control for mtu ship propulsion systems

Read more

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud exercitation ullamco laboris nisi ut aliquip ex ea commodo consequat.

Jürgen Klopp - Manager of Liverpool F.C.

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud exercitation ullamco laboris nisi ut aliquip ex ea commodo consequat.

Jürgen Klopp - Manager of Liverpool F.C.

Need help finding the perfect product or system? 12345678

Need help finding the perfect product or system? 12345678 Need help finding the perfect product or system? 12345678
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
Standby power

Standby power (3D) 

Load

Load factor

10% overload (ICXN)

Max. operating hours (per year)

Uptime compliant

mtu Power Generation

variable

≤ 85%

no

500 h

Tier I & Tier II

ISO 8528-1 (ESP)

variable

≤ 70%

not specified

200 h

not specified