Power Generation

Power Stations

mtu diesel generator power station sets provide continuous power, standby power as well as hybrid power. Our diesel standby generator sets cover a complete power range with an industry-leading average load factor, reliability and availability.

When disasters or unforeseen long-term power outages occur, or when power is needed in remote locations or for grid stability power demand, we offer complete solutions. Based on diesel or gas engines, power station generators provide continuous power or grid stability power sharing when it is needed most. The systems are flexible in size and location, and readily available to meet urgent power needs. Outstanding fuel efficiency contributes to overall low lifecycle costs. From 10 MW to 200 MW or more, we can manage and design diesel generator power station turnkey solutions to match your requirements, plus support in all project phases from requirement analyses to defining the best solution, implementation, hand-over, global parts and service support and full maintenance contracts - backed by over 60 years of worldwide experience. While mtu diesel generator power station systems provide standby power 24/7, our gas fueled combined heat and power (CHP) systems deliver continuous power along with a reliable source of heat or cooling, all from one trusted source. These efficient, economical and environmentally friendly systems offer a reliable power supply if local grids fail. For all these reasons and more, manufacturing facilities all over the world depend on us for an uninterruptible power system - backed by more than 60 years of experience.

Power Stations: Continuous, Standby & Hybrid Power

mtu Power Generation gensets are engineered for maximum reliability, high load capability and quick response in order to safeguard operations at low investment cost. Backed by decades of experience and total system expertise, mtu Power Generation gas gensets are effective, dependable and configured to meet your exact requirements.

Planning

WE rigorously analyze the power generation demands of your business and staff, as well as the applicable standards, guidelines, deadlines, and local conditions. This allows us to design the optimal solution for standby power, continuous-prime power, or microgrids & hybrid solutions to prevent future problems.

Development

Our wide-ranging experience helps guarantee on-time development and delivery of your standby generator or prime power generator solution. Network communication and power distribution are enabled by our flexible decentralized control strategies.

Installation

We ensure optimum operation, including integration of your standby generator and prime power generator with the local power grid and control network, software implementation, emergency simulation, test runs and training.

Maintenance

We can provide power generation system monitoring and comprehensive on-site service for all components around the clock and is conducted by experienced technicians with expert knowledge of regional standards and how to apply them.

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Featured Case Study

Show all press content
Power Generation

APR Energy helps solve Peru's droughtcaused hydroelectric power shortage - mtu generators offer 60 MW of standby emergency power

20 February 2017

Peru is dependent on numerous hydroelectric generating facilities fed by rivers flowing down from the Andes. Indeed, the country gets upward of 80 percent of its power from this source. However, prolonged drought conditions over the past few years have severely affected the production of hydroelectric power in northwestern Peru. Consequently, the country has to find ways to supplement its electricity generation.

Read more

Power Generation

Power Generation Products

More than just power.

Read more

Power Generation

Energy Storage System

The mtu EnergyPack battery storage system maximizes energy utilization, improving the reliability and profitability of your microgrid.

Read more

Power Generation

The mtu Natural gas-powered Series 4000

Economical, sustainable, reliable and flexible. Power range 776 - 2,535 kWe (50Hz) / 762 – 2521kWe (60Hz)

Read more

Power Generation

Control Reserve Energy

Intelligent Load Balancing.