Oil & Gas

GAS POWERPACK

Maximizing efficiency and reducing operating costs.

New and innovative solutions such as the mtu Gas PowerPack are transforming the oil and gas industry. With an mtu 20V Series 4000 engine at its core, the mtu Gas PowerPack is a natural gas-powered mobile solution purpose-built for pressure pumping operations. Optimized for maximum performance and lower emissions, the system meets EPA Tier 2 certifications.

Low operating costs

Lower fuel consumption, long service intervals and high running capacity.

Reduced emissions

State-of-the-art technology meets mobile EPA Tier 2 Spark Ignition certification.

Powerful

Designed for maximum performance with the highest power density in its class.

Best-in-class efficiency

Efficiencies of up to 42%, delivering a significant improvement in fuel/energy utilization even at high temperatures.

Operational flexibility

Modular control system design provides flexibility to create hybrid configurations.

Brochure Downloads

Gas Powerpack

Benefits Flyer

Download (PDF 612 KB)