mtu ENERGYPACK: EMPOWERING ENERGY SOLUTIONS
Optimize Power and Shape Sustainable Futures with Our Versatile Battery Storage Solutions.
In response to rising electricity demand driven by economic growth and population increases, the energy sector is undergoing a significant transformation. As governments and industries worldwide move toward distributed renewable energy sources, traditional centralized grids are facing new challenges. The mtu EnergyPack provides a cutting-edge solution for large-scale energy storage, seamlessly integrating renewable sources like solar and wind power.
It ensures grid stability, enhances energy reliability, and supports the transition to future-ready, sustainable power systems. Combined with the mtu EnergetIQ Manager it efficiently stores and dispatches energy bringing together high-quality hardware, intelligent software and unparalleled service. Make smart investment in the future of energy with our innovative solutions.
Regardless of capacity needs, mtu EnergyPack provides dependable microgrid and energy system storage.
The mtu EnergyPack efficiently stores electricity from distributed
sources and delivers on demand. It is available in different sizes: QS and QL, ranging from 200 kVA to 2,000 kVA, and from 312 kWh to 2,084 kWh, and QG for grid scale storage needs, ranging from 4,400 kVA and 4,470 kWh to virtually any size.
The mtu EnergyPack serves as a key component in enhancing the reliability and profitability of microgrids and energy systems. It stores electricity generated by distributed power sources, including gensets, wind turbines, or solar panels, and delivers it when needed.
No matter your power and capacity needs, the mtu EnergyPack stands as the reliable choice for microgrids and energy systems. Its containerized housings have divided sections, some with outside air contact for protection against pollutants. Additionally, mtu EnergyPack QG offers scalable capacities for energy suppliers or trading purposes, up to several hundred megawatt hours.
Compact, flexible, and autonomous, the mtu EnergyPack ensures instant power wherever you need it.
mtu EnergyPack QG
 
 Giant and powerful
4,400 kWh – to any size
- Rack or containerized outdoor installation
- Highly scalable design
- Ideal for grid-scale projects
- Strong cost reduction with economy-of-scale
mtu EnergyPack QL
 
 Large and versatile
1,000 kWh – 2,000 kWh
- Seamless integration
- 40-foot design with fast commissioning
- Ultrafast reponse
- Digital connectivity
 
 
 
mtu EnergyPack QS
 
 Small and sturdy
312 kWh – 625 kWh
- Factory-tested plug-and-play design
- Black-start capability
- Relocatable container
- Sheltered environment with high robustness
Discover Our Global Impact
From bustling cities to remote regions, our energy solutions are transforming the way the world powers itself. With over 150 groundbreaking projects in 45 countries and more than 635 MWh of installed capacity, we are driving a cleaner, more reliable energy future. Explore our interactive map to see how our mtu EnergyPack systems are stabilizing grids, empowering industries, and seamlessly integrating renewable energy.
Click on any project to discover the innovative solutions!
mtu EnergyPack – The full power and capacity range*
*Actual capacities and sizes may vary due to battery type and system configuration.
Multiple Applications
Grid & utility service provider
Community
Public sector
Anatomy of an mtu EnergyPack
Automation systems are the backbone of modern battery solutions, ensuring seamless integration and adaptation to grid requirements. Our battery automation system stands out as a one-stop-shop solution – developed fully in-house and offering unmatched flexibility to meet diverse customer needs. This tailored approach makes it a unique offering in the market.
As energy demands grow, our battery energy storage systems provide scalable solutions to meet the challenge. From microgrids improving fuel efficiency to large-scale projects stabilizing grids, our adaptable systems support both sustainable and traditional technologies. We deliver reliable, high-quality products designed for lasting performance.
Decentralized energy systems offer a faster, more flexible alternative to centralized solutions, requiring less investment and bringing energy closer to the customer. As renewable energy grows, so does the need for storage systems to balance volatility and ensure stable, affordable electricity. By investing in available technologies today, we can accelerate the energy transition without waiting for future advancements.
Brochure Downloads
Related Content
Read about our other services designed to suit your specific requirements.
 
      Connect with Us