mtu NautIQ Foresight

mtu NautIQ Foresight is an Equipment Health Management System. It allows you to monitor and have full control over the technical condition of your vessel and your complete fleet.

mtu NautIQ Foresight

From bridge to propeller

mtu NautIQ Foresight, an Equipment Health Management System (EHMS), is an integral part of our maintenance support system, enabling condition-based data to be received, measured, processed, analyzed, and stored. Stored data can also be displayed graphically, and analyzed data used to improve operational availability and optimize maintenance costs.

mtu NautIQ Foresight collects and analyzes data from mtu systems and third party key components on the vessel, taking into account additional factors, such as navigational data. The aim is to achieve maximum vessel availability, while keeping fuel consumption and CO2 emissions to a minimum.

Improved vessel availability

The innovative system ensures maximum availability of the ship.

Peaked performance

Increases system performance through optimal interaction from „bridge to propeller“.

Optimized life cycle costs

Helps prevent unscheduled maintenance for your complete fleet.

Reduced emissions

The mtu NautIQ Foresight systems make an important contribution to reducing fuel consumption and thus emissions.

Improved vessel availability

The mtu NautIQ Foresight maintenance strategy is based on three pillars and maximizes the availability of ship and fleet.

Scheduled maintenance

Scheduled maintenance strategy contains the manufacturer's maintenance specifications according to the agreed load profile.

Predictive maintenance

Predictive maintenance strategy performs analysis with real-time and long-term data as well as data of an ideal system condition and reports anomalies to the crew.

Corrective maintenance

In the event of an alarm, corrective maintenance strategy supports the crew with fault tree analysis, videos and related documentation.

Youtube Video

Peaked performance

Monitoring of fuel oil consumption and measurement of torque is the first step to building up the knowledge about the current vessel status. In combination with the health monitoring data, the performance of the vessel can be analysed and improved. With the aid of weather and navigation data, conclusions can be drawn about the hull condition. Additionally, the optimal speed can be determined. Performance monitoring system enables fuel cost optimisation and contributes to reduced emissions.

Optimized life cycle costs

Maximized availability and peaked performance optimize life cycle costs. Due to the improved planability, downtimes are reduced to a minimum and unplanned maintenance is turned into planned maintenance.

Reduced emissions

mtu NautIQ Foresight bundles all ship operational data in one system. The combination of engine, power generation, draft and weather data enable in-depth analytics of the vessel's movement and its performance. In the next step, the operation of the vessel can be adjusted in order to run the asset and its equipment efficiently and therefore in an environment-friendly manner.

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Commercial Marine

Special missions of a service nomad

by Lucie Maluck

It took just 4 ½ weeks for Melik Meddur and his team to perform a major overhaul of the three Series 8000 units powering the ferry HSC Condor Liberation, operated by British operator Condor Ferries. They did the job with the engines in-situ, i.e. in the engine room itself. Quite a feat, but by no means a premiere for Melik. So what's life like for him as a Rolls-Royce 'service nomad'?

Read more

Commercial Marine

Ship of the year sails with mtu

by Lucie Maluck

Thanks to their unparalleled maneuverability and low emissions, two mtu-powered American tugs have won the "Workboat of the Year" award.

Read more

Commercial Marine

"The gas engines purr quietly like kittens"

by Lucie Maluck

It has something of a premiere atmosphere: Europe's first inland ferry powered by a high-speed pure gas engine is about to go into operation on Lake Constance. It is still being diligently tested.

Read more

Commercial Marine

Halunder Jet now safer and more efficient – thanks to NautIQ

by Lucie Maluck, Anne-Katrin Wehrmann

The mtu NautIQ Foresight equipment health management system is ensuring the Halunder Jet catamaran can shuttle back and forth between Hamburg and Heligoland with maximum uptime and minimum fuel consumption.

Read more

Download our latest brochures

Solution Guide

Marine & Offshore

Download (PDF 6 MB)

Controlling the Power

mtu NautIQ – Marine automation solutions

Download (PDF 9 MB)