16V 4000: The Strongest Mining Engine in Its Category
Posted on March 29, 2004
DaimlerChrysler Off-Highway presented its upgraded 16V 4000 engine for use in heavy duty mining vehicles at the BAUMA 2004.
In order to increase output, the engine was revised in various areas. For example, the 16V 4000 now has a powerful turbocharger system with four K365 turbochargers from KKK. This turbocharger system was taken over from the successful 16V 4000 R41 engine, which is being used in other applications. The engine is equipped with the wide spread DDEC electronics system which is in use in over 1000 engines. Apart from the usual engine parameters, this system also monitors the turbocharger speeds.
For a load factor up to 30%, maintenance intervals of 16,000 hours are expected. This is achieved by reengineering the main bearings and big-end bearings. At the same time, the thickness of the sputtered bearing surface was adjusted to the hard operating conditions in mining vehicles.
Technical data of the new 16V 4000 CR engine model
Total output | 3,000 bhp (2,240 kW) |
Cylinder output | 150 bhp (112 kW) |
V-angle | 90 degrees |
Bore / stroke | 165mm/190mm |
Cubic output per cylinder | 4.0 liter |
Maximum engine speed | 1.800 min-1 |
Turbocharging | Single-stage compound turbocharging with two turbochargers |
Injection | Common rail |
Cooling system | Two circuit |
Valve Control | Four valve design |
Cylinder cut-out system | Optional, electronically controlled |