Power Generation

Gas Generator Sets

Backed by decades of experience and complete system expertise, we provide reliable gas gensets for a wide variety of applications.

Industries and locations may vary, but the need for constant power never changes.

mtu gas-powered generator sets provide you with a continuous, economical, reliable and sustainable source of power. Utilizing natural gas, biogas or other gases, mtu generator sets feature cutting-edge technology that provide combined heat and power (CHP), as well as combined heat, power and cooling (CHPC) solutions. All of our gas gensets combine the highest performance with the lowest emissions in the 250 kWe - 2,535 kWe electrical power range.

Economical

Low lifecycle costs from extended maintenance intervals and reduced oil consumption.

Reliable

Proven technology, with thousands of successful installations worldwide.

Eco-friendly

Low emissions, up to 50% less CO2 produced than by conventional power plants.

Independent

Supply guarantee if local grids fail or are unreliable.

Our gas generator set range

Our product portfolio covers gas gensets for 50 Hz markets up to 2,535 kWe and for 60 Hz markets up to 2,520 kWe.

Natural Gas

POWER RANGE
50 Hz: 250-2,535 kWe
60 Hz: 250-2,514 kWe
Our natural gas systems range from the Series 500 with a high degree of reliability, efficiency and flexibility, to the Series 4000, which features an extremely high power density and proven mechanical components.

Biogas and Other Gases

POWER RANGE
250-550 kWe
763-1,948 kWe
Our biogas generators range from the Series 500 with a high degree of reliability, efficiency and flexibility, to the Series 4000, which features extremely high-power density and proven mechanical components.

Natural Gas and Liquid Propane

POWER RANGE
60 Hz: 30-650 kWe
Standby power natural gas and liquid propane generators are exhaust optimized, ranging from 30 kWe to 650 kWe. Prime power natural gas gensets are also exhaust optimized and range from 130 kWe to 355 kWe.

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Power Generation

Fuel cells and the quest for green power

by Lucie Maluck

Hydrogen and methanol engines as well as fuel cells smooth the way to sustainability in power generation and off-highway mobility

Read more

Power Generation

mtu gensets secure power supply in Nigeria

by Claire Volkwyn

mtu gensets provide a reliable power supply in Nigeria - a country where unreliable energy supply threatens economic growth.

Read more

Industrial

Making every engine unique

by Lucie Maluck

How do you turn a Series 2000 or Series 4000 engine into a customized one-off that fits the customer's application like a glove?

Read more

Power Generation

Life on the edge

by Lucie Maluck

Freezing cold in Siberia, searing desert heat, towering waves or quaking earth – mtu Series 2000 and Series 4000 engines are tough as nails.

Read more

Brochure Downloads

Power Generation Solution Guide

Diesel Generator Sets, Gas Generator Sets and Energy Storage

Download (PDF 8 MB)

Gas powered series 4000

Economical, Sustainable, Reliable, Flexible.

Download (PDF 7 MB)

Power Generation

Power Generation Applications

In a fast-changing world of ever-increasing energy demands, you need a power generation supplier that can dependably and efficiently ensure a continuous flow of power.

Learn more

Power Generation

Valuecare Agreements

More uptime = More downtime

Learn more

Power Generation

Power Generation Solutions

Whether you need continuous or standby power applications, we have optimum solutions for a range of requirements.

Learn more

Power Generation

The mtu Natural gas-powered Series 4000

Economical, sustainable, reliable and flexible. Power range 776 - 2,535 kWe (50Hz) / 762 – 2521kWe (60Hz)

Learn more