mtu NautIQ Bridge

The integrated bridge system for next-generation yachts.

From standard to fully customizable – one platform

The mtu NautIQ Bridge is an advanced, fully integrated bridge solution designed to optimize ship performance, enhance safety, and elevate the customer experience. It is available as both a standard series solution and a fully customized bridge, tailored to the specific needs and preferences of each client. A key feature of the mtu NautIQ Bridge is its seamless integration of navigation equipment and all necessary yacht subsystems for monitoring and controlling the entire vessel. 

This integration occurs on a single platform, eliminating the need to modify third-party equipment or subsystems, thereby simplifying operation and improving efficiency. Additionally, the mtu NautIQ Bridge offers an intuitive user interface that enhances ease of use and decision-making on board. This advanced technology ensures that ship owners and operators receive a solution that meets current demands and is future-ready.

Fully integrated mtu solution

From bridge to propeller

Seamless integration

Of product and technology

One face to the customer

For complete vessel operating system

Flexible

To integrate additional functions

Global service support

Anytime, anywhere

Unique innovation

Customized design and product features

Multicontrol system

The exclusive Multicontrol system allows to control all the navigation equipment with a unique interface.

Touchscreen Control

Touchscreen controls provide a user-friendly HMI that allows for easy customization and fast access to essential functions.

Optional Charting Table Integration

A professional multi-touch system combines navigation and monitoring in a single interactive display for routes, onboard systems, and internet connectivity, with a flexible setup that unites technical control and guest features.

Flexible Display Configurations

Various display configurations can be created to match different navigational conditions, such as anchoring, deep-sea navigation, or mooring.

1

Multicontrol system

The exclusive Multicontrol system allows to control all the navigation equipment with a unique interface.

2

Touchscreen Control

Touchscreen controls provide a user-friendly HMI that allows for easy customization and fast access to essential functions.

3

Optional Charting Table Integration

A professional multi-touch system combines navigation and monitoring in a single interactive display for routes, onboard systems, and internet connectivity, with a flexible setup that unites technical control and guest features.

4

Flexible Display Configurations

Various display configurations can be created to match different navigational conditions, such as anchoring, deep-sea navigation, or mooring.

Full integration

  • Easy and consistent user interface to navigation equipment
  • In-depth integration of propulsion system
  • Multicontrol system – consistent control through a single device
  • Touchscreen controls – allow easy HMI customization and software updates
  • Equipment health monitoring and vessel optimization
  • Connectivity & remote diagnostic of equipment condition

Dedicated design

All the information is presented in one elegant and user-optimized design.

    • Total Navigation Control, simplified management of the Navigation Control system
    • Innovative design and functionality
    • Seamless user interface across all integrated subsystems
    • Safe and user-friendly thanks to unified and consistent user interface

    Dependability for builders and owners

    All the technology and services come from one source.

    • One face to the customer for complete vessel operating system
    • Global service support, anytime, anywhere
    • Seamless integration of product and technology
    • Scalable, to integrate additional functions
    • High flexibility for updates and upgrades
    Sanlorenzo MY Attila
    GENESIS Wider 150
    GENESIS Wider 150
    PANTHER Perini SY Sybaris
    Benetti MY Spectre
    EAGLE M/Y Silver Wind

    Need help finding the perfect product or system?

    No problem at all. Let one of our expert advisors point you in the right direction.

    Commercial Marine

    Variable speed in action

    by Kathrin Drinkuth

    How a tugboat in Shanghai is boosting efficiency in port operations

    Read more

    Commercial Marine

    When visions ignite: methanol engine passes stress test

    by Lucie Maluck

    A moving moment: the first high-speed methanol engine for shipping shows how a vision can become a tangible step towards CO₂-free shipping.

    Read more

    Commercial Marine

    25 years of excellence: Series 8000

    by Celina Dörge

    From the turn of the millennium to Today: The mtu 8000 Series has evolved from a groundbreaking innovation to the global standard for speed, efficiency, and reliability.

    Read more

    Commercial Marine

    Leadership with attitude

    by Lucie Maluck

    Elegance and glamour on luxury yachts, dust in mines – Denise Kurtulus combines two worlds. As head of Rolls-Royce's global marine and mining business, she demonstrates that leadership is a question of attitude.