mtu NautIQ Bridge
The integrated bridge system for next-generation yachts.
FROM STANDARD TO FULLY CUSTOMIZABLE – ONE PLATFORM
The mtu NautIQ Bridge is an advanced, fully integrated bridge solution designed to optimize ship performance, enhance safety, and elevate the customer experience. It is available as both a standard series solution and a fully customized bridge, tailored to the specific needs and preferences of each client. A key feature of the mtu NautIQ Bridge is its seamless integration of navigation equipment and all necessary yacht subsystems for monitoring and controlling the entire vessel. 
This integration occurs on a single platform, eliminating the need to modify third-party equipment or subsystems, thereby simplifying operation and improving efficiency. Additionally, the mtu NautIQ Bridge offers an intuitive user interface that enhances ease of use and decision-making on board. This advanced technology ensures that ship owners and operators receive a solution that meets current demands and is future-ready.
Full integration
- Easy and consistent user interface to navigation equipment
- In-depth integration of propulsion system
- Multicontrol system – consistent control through a single device
- Touchscreen controls – allow easy HMI customization and software updates
- Equipment health monitoring and vessel optimization
- Connectivity & remote diagnostic of equipment condition
Dedicated design
All the information is presented in one elegant and user-optimized design.
- Total Navigation Control, simplified management of the Navigation Control system
- Innovative design and functionality
- Seamless user interface across all integrated subsystems
- Safe and user-friendly thanks to unified and consistent user interface
Dependability for builders and owners
All the technology and services come from one source.
- One face to the customer for complete vessel operating system
- Global service support, anytime, anywhere
- Seamless integration of product and technology
- Scalable, to integrate additional functions
- High flexibility for updates and upgrades
Connect with Us