Abstract speed line background. Dynamic motion speed of light. Technology velocity movement pattern for banner or poster design. Vector EPS10.

CALCULATE YOUR CO2 SAVINGS

HOW MUCH CO2 EMISSIONS CAN YOU AVOID?

Here you can find out how many tons of CO2 you can save by refueling your mtu engines with HVO.

  • Clear filter
  • Standby Power
  • Continuous Power
  • Rail
  • Mining
  • Agriculture
  • C&I
  • Marine - Yacht
  • Marine - Commercial
  • Marine - Governmental
Please select your application type first
Average annual runtime
h p.a.
Invalid entry (out of range)

In relation to a single asset/engine or the entire fleet.

Total installed power
MW
Invalid entry (out of range)

In relation to a single system/engine or the entire fleet.

Your annual CO2 emissions
Diesel

t

HVO

t

Up to 90% savings*

With HVO you can save up to

0 t

of CO2 per year!

This equals the amount of

0 flights

from Frankfurt to New York.

*Depending on the country and accounting regulations, savings of up to 75 % (US market) and up to 90 % (EU) can be achieved.

The potential CO2 savings are only a rough guide. Further information is required to calculate your very specific savings potential. Our experts will be happy to help you.  

Contact us now

Our experts will be happy to help you.

Contact us