mtu NautIQ Core
mtu NautIQ Core Alarm and Monitoring System (AMS) option is an entry-level system that offers a reliable and highly cost-effective solution and is designed using pre-engineered building blocks incorporating built-in expansion for future proofing. A selection of display systems are available to meet operational requirements and console design.
mtu NautIQ Core
The future proofed Alarm and Monitoring System
mtu NautIQ Core has been specifically created to deliver COTS (Commercial Off-The-Shelf) solutions for all shipping sectors including: bulk carriers, container ships, tankers, passenger ships, offshore support vessels, tugs and salvage vessels, inland waterway and small leisure craft.
The standard mtu NautIQ Core packages are future-proofed allowing for later integration of additional hardware, software and auxillary equipment through the vessels lifetime.
Alarm and Monitoring System
mtu NautIQ Core Alarm and Monitoring System (AMS) option is an entry-level system that offers a reliable and highly cost-effective solution and is designed using pre-engineered building blocks incorporating built in expansion for future proofing. A selection of display systems are available to meet operational requirements and console design.
WINMON™ -
Lloyd’s Award for software innovation
Embedded at the heart of the new mtu NautIQ Core AMS solution is our dynamic WINMON™ software application, delivering ‘state of the art’ performance. Through generations of applied know-how, this award winning product delivers a robust operating package that allows operators to define the capability and complexity of their system in a uniform programming environment.
A user friendly interface for operation and maintenance places the package ahead of its rivals. Together with the flexibility to integrate third party software packages, the system develops into a comprehensive ship management tool.
mtu NautIQ Gate –
opens up a new world of connectivity
mtu NautIQ Gate has been specifically created to deliver compact and modular solutions for all shipping sectors including: smaller passenger ships, offshore support vessels, tugs and salvage vessels, inland waterway and luxury yachts. The standard mtu NautIQ Gate packages are future-proofed allowing for later integration of additional hardware, software and auxiliary equipment through the vessel's lifetime. The mtu NautIQ Gate unit is the latest design from the mtu ship automation solutions featuring unparalleled flexibility across the entire range of legacy, current and future mtu NautIQ installations.
Comprising mtu NautIQ Gate_Master and mtu NautIQ Gate_Slave boards, the NautIQ Gate platform allows a single unit to be built with the correct number of interfaces. The mtu NautIQ Gate platform allows connection to Ethernet and/or ARCNET networks via single or preferably, dual interfaces. This allows mtu NautIQ Gate to function not only within any mtu NautIQ system but it can also be used to retrofit most other manufacturers' old, unsupportable systems.
Download our latest brochures
Connect with Us