Power Generation

Combined Heat & Power (CHP/CCHP)

Whether it is continuous, standby or prime power, power generation or combined heat and power production (CHP), mtu gas generator sets are effective, dependable and configured to meet your exact requirement.
Backed by decades of experience and complete system expertise, we provide reliable gas generator sets for a wide variety of applications where the need for constant power never changes. These include:

Continuous Power

POWER RANGE
50 Hz and 60 Hz products
Electrical power range from 120 - 2,500 kW

Natural gas and biogas gas fueled generator sets and modules

Standby & Prime Power

POWER RANGE
60 Hz products
Electrical power range from 40 - 600 kW

Natural gas and liquid propane fueled generator sets and modules

CHP System

Planning

We rigorously analyze the power generation demands of your business and staff, as well as the applicable standards, guidelines, deadlines, and local conditions. This allows us to design the optimal solution for standby power, continuous-prime power, or microgrids & hybrid solutions to prevent future problems.

Development

Our wide-ranging experience helps guarantee on-time development and delivery of your standby generator or prime power generator solution. Network communication and power distribution are enabled by our flexible decentralized control strategies.

Installation

We ensure optimum operation and integration of your standby generator and prime power generator with the local power grid and control network, including software implementation, emergency simulation, test runs and training.

Maintenance

We can provide 24/7 power generation system monitoring and comprehensive on-site service for all components conducted by experienced technicians with expert knowledge of regional standards and how to apply them.

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Featured Case Study

Show all press content
Power Generation

Turning heat and power into rich ice cream

20 February 2017

Germany’s largest ice cream producer operates out of Heppenheim in the beautiful southern state of Hesse. Langnese makes ice cream for the whole of Europe here. Since the end of 2009, a mtu heatcontrolled cogeneration plant (CHP) has been in service here to partly cover the high demand for heat and power. The mtu 16-cylinder Series 4000 natural gas engine from a mtu heatcontrolled achieves an efficiency factor of 87.1% by optimizing the utilization of heat. The combined heat and power plant allows Langnese to adapt heat generation flexibly to satisfy peak production demands in its factory.

Read more

Power Generation

Power Generation Solutions

Read more

Power Generation

Power Generation Products

More than just power.

Read more

Power Generation

Energy Storage System

The mtu EnergyPack battery storage system maximizes energy utilization, improving the reliability and profitability of your microgrid.