Yacht

Yacht Products List

Yacht Solutions

Solution Guide

Marine & Offshore

Download (PDF 9 MB)

Yacht Brochure

Outstanding performance. Unique comfort. Inspiring experiences

Download (PDF 11 MB)

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Marine and offshore service and supply

Main propulsion
mtu Series 1163
mtu Series 2000
8V 10V 2000 M72 Download (PDF 1 MB)
12V 16V 2000 M93 Download (PDF 1 MB)
12V 16V 2000 M92 Download (PDF 1 MB)
12V 16V 2000 M72 Download (PDF 1 MB)
8V 2000 M94 Download (PDF 1 MB)
8V 2000 M84/M84L Download (PDF 1 MB)
12V 2000 M61 Download (PDF 1 MB)
16V 2000 M61 Download (PDF 1 MB)
8V 2000 M61 Download (PDF 1 MB)
10V 12V 16V 2000 M86 Download (PDF 1 MB)
10V 12 V16 V2000 M96 Download (PDF 1 MB)
10V 12V 16V 2000 M96L / 12V 2000 M96X Download (PDF 1 MB)
16V 2000 M87/M97/M97L Download (PDF 1 MB)
mtu Series 4000
12/16/20V 4000 M05 Download (PDF 1 MB)
8V 12V 16V 4000 M70 Download (PDF 1 MB)
12V 4000 M93/M93L Download (PDF 1 MB)
16V 4000 M93/M93L Download (PDF 1 MB)
12V 4000 M73/M73L Download (PDF 1 MB)
16V 4000 M73 /M73L Download (PDF 1 MB)
20V 4000 M73/M73L Download (PDF 1 MB)
8V 4000 M53R/M53 Download (PDF 1 MB)
12V 4000 M53R/M53 Download (PDF 1 MB)
16V 4000 M53R/M53 Download (PDF 1 MB)
16V 4000 M63/M63R/M63L Download (PDF 1 MB)
8V 4000 M63 Download (PDF 1 MB)
12V 10V 4000 M63 Download (PDF 1 MB)
8V 4000 M54R/M54 Download (PDF 1 MB)
12V 4000 M54/M64 Download (PDF 1 MB)
16V 4000 M54/M64 Download (PDF 1 MB)
mtu Series 8000
16V 8000 M71L Download (PDF 1 MB)
16V 8000 M91L Download (PDF 1 MB)
20V 8000 M71/M71L Download (PDF 1 MB)
20V 8000 M91L Download (PDF 1 MB)
On-board power generation, diesel-electric drives
mtu Series 2000
8V 2000 M41 Download (PDF 1 MB)
8V 2000 M51 Download (PDF 1 MB)
12V 2000 M51A/M51B Download (PDF 1 MB)
12V 2000 M41A/M41B Download (PDF 1 MB)
16V 2000 M41A/M41B Download (PDF 1 MB)
16V 2000 M51A/M51B Download (PDF 1 MB)
mtu Series 4000
12V 16V 20V 4000 M05 for on-board power generation and diesel-electric drives in continuous operation (3A/3B) – 50Hz Download (PDF 1 MB)
12V 16V 20V 4000 M05 for on-board power generation and diesel-electric drives in continuous operation (3A/3B) – 60Hz Download (PDF 1 MB)
8V 4000 M24S for on-board power generation and diesel-electric drives (3A/3B) – 60Hz Download (PDF 1 MB)
12V 4000 M24S/M34S for on-board power generation and diesel-electric drives in continuous operation (3A/3B) – 60Hz Download (PDF 1 MB)
16V 4000 M24S/M34S for on-board power generation and diesel-electric drives in continuous operation (3A/3B) – 60Hz Download (PDF 1 MB)
12V 4000 M53R/M53 for vessels with unrestricted continuous operation (1A) Download (PDF 1 MB)
8V 4000 M23/M33 for on-board power generation and diesel-electric drives (3A/3B) – 50/60 Hz Download (PDF 1 MB)
12V 4000 M23/M33 for on-board power generation and diesel-electric drives (3A/3B) – 50/60 Hz Download (PDF 1 MB)
16V 4000 M23/M33/M43 for on-board power generation and diesel-electric drives (3A/3B) – 50/60 Hz Download (PDF 1 MB)

From bridge to propeller from a single source

With Rolls-Royce now a single-source provider of all systems needed to power a yacht, maximum efficiency is assured.

by Lucie Maluck

Read more

London to Monaco to save the seas

The 8-strong pedaling team mtu Power4Seas is cycling all the way from London to Monaco to raise funds for the environmental organization Blue Marine Foundation.

by Wolfgang Boller

Read more

Green methanol for mtu marine engines

Heading for the future with e-methanol: Rolls-Royce develops high-speed mtu methanol engines as a game-changer for climate-friendly shipping.

by Peter Thomas

Read more

Speed, comfort, efficiency, locally emission-free - mtu Hybrid PropulsionPack

Rolls-Royce's mtu Hybrid PropulsionPack offers more than one way to design hybrid propulsion for ships. Adapted to the customer's wishes, it can not only ensure lower emission levels, but also silence on board - whether in the harbor or at anchor.

by Vanessa Bösch