Unmatched Uptime for the AI Era

Backed by more than 15 years serving hyperscale data centers, mtu delivers resilient energy with up to 90% CO₂ reduction.

Power Generation

Trusted partner for resilient power

A key megatrend for over a decade already, digitization affects all areas of our lives. Data centers ensure the availability of huge data volumes at all times. Data center power availability is equally critical – we empower a continuous data flow.

For more than 15 years, Rolls-Royce has partnered with the world’s leading data center operators, keeping critical systems online when every second counts. We’ve learned from experience that there’s no one-size-fits-all fix. Each site has its challenges and each customer has its own unique needs. That’s why we offer a wide portfolio of solutions - designing integrated energy systems that draw on gas, kinetic, and diesel power to meet the exact needs of each site and customer. 

From the first planning call to end-of-life overhauls after decades of use, we’re with you every step of the way to maximum uptime, ensure peak efficiency, and lower emissions. We are the one partner you can trust to keep your data flowing and your energy resilient. 

Need help finding the perfect product or system?

No problem. Let one of our expert advisors point you in the right direction.

Our solutions at a glance

mtu Gas systems

Power range:
50 Hz: 776 – 2,547 kWe
60 Hz: 30 – 2,522 kWe

Time Before Overhaul (TBO):
84,000 hours, ensuring low maintenance for high uptime. 

Efficiency:
Best-in-class fuel efficiency and power density, saving cost and space. 

Redundancy:
Paralleling multiple units provides system redundancy, improves load response, and offers high operational efficiency. 

Fast power supply:
Fast start capabilities allow behind the meter power plants to be used for energy management and grid support. Coming soon: 45 sec. fast start Genset (1800 rpm) and < 120 sec fast start option.

Additional feature:
Combined Cooling, Heating, and Power (CCHP) solutions are also possible for cost-effective, efficient energy. 

mtu Kinetic PowerPack

Power range:
480 kVA/400kW to 2,750 kVA/2,640 kW offered at 50 Hz and 60 Hz 

High Quality Power:
Elimination of frequency dips and spikes that can disrupt sensitive manufacturing processes and machinery.

Environmental benefit:
No need for batteries, avoiding pollution during production and waste from exchange and disposal. 

Footprint:
Smallest footprint and highest power density, up to 40% less space consumed compared to static UPS. 

Lifetime:
Significantly longer lifetime compared to static UPS, with 20+ years’ design life. 

mtu Diesel standby systems

Power range:  
Up to 4,000 kVA (50 Hz) 
Up to 3,250 kWe (60 Hz)  

Operation:
Superior transient operation, especially relevant in the AI era: 85% load factor for standby applications and 75% for prime power. 

Emissions reduction:
Reduces CO₂ emissions by up to 90% using renewable fuels like Hydrotreated Vegetable Oil (HVO). 

Technology:
ProSpEC calibrations enhance combustion for lower emissions and better fuel efficiency. 

Industry leadership:
More than 85,000 units installed around the globe. 

Why mtu: Rapid, reliable, and customized power solutions for data centers

Achieving fast setup times and additional data center capacity are essential for staying competitive in a fast-moving market. mtu’s modular design philosophy and holistic service approach enable rapid delivery, installation, and commissioning—so your capacity comes online faster, helping you capture new opportunities without delay.

Modular speed & customization

Our modular systems are easily tailored to your specific requirements. Pre-manufactured power generation and storage units minimize on-site installation, while thorough factory testing ensures a smooth, accelerated commissioning process. 

One-stop support, every step

We are your full-service partner – supporting you from initial planning and design, through installation and commissioning, to ongoing services. Whether you need turnkey backup power or a fully integrated emergency power solution, our experts are by your side at each project phase for peace of mind and optimal performance. 

Modular Engine Power Plants (MEPP) from 5 MW to 150 MW

MEPPs are complete power stations built from standardised mtu engine-generator modules. The system integrates power units, electrical systems, grid connection and central control into one coordinated solution. This concept delivers fast and flexible capacity where grid expansion is slow and renewables increase volatility.

Ready to power your project?

Youtube Video

mtu – Your full-service power partner

Consultation, Engineering, and Customization

System Integration and Turnkey Solutions

Remote Monitoring & Predictive Maintenance

Global Service & Support Network

Full Solution Ownership

Unmatched Experience in Data Center Applications

24/7 Uptime and Proactive Service

Future-Ready, Compliant Technology

mtu Diesel Solutions

mtu diesel engines achieve up to 90% CO₂ emissions reduction by utilizing Hydrotreated Vegetable Oil (HVO), extended test runs for optimized performance, advanced after-treatment systems, and customized ProSpEC calibrations. These innovations reduce both carbon and local pollutant emissions. 

Find out more in this video

mtu Gas Solutions

Our gas-powered systems naturally produce the lowest emissions among petroleum-based fuels and can be seamlessly blended with hydrogen for even greater reductions. This makes mtu gas solutions a key enabler for greener, future-ready power infrastructure. 

mtu Kinetic PowerPack

The mtu Kinetic PowerPack combines environmental responsibility with cutting-edge design. Approved to run on HVO and featuring a battery-free system, it eliminates waste challenges linked to traditional UPS batteries, offering a sustainable and reliable power solution. 

Integrated sustainability solutions

Beyond individual technologies, mtu supports the integration of combined heat and power (CHP) systems, hydrogen-ready engines, and microgrids. These solutions help data centers and critical infrastructure meet stringent ESG targets and secure green certifications while maintaining resilient and flexible power supply. 

Data Center Whitepaper

The capacity of power grids is becoming a crucial resource for data centers globally, especially in the US, Ireland, and key regions in Europe and Asia, which collectively host over 9,000 data centers. Grid operators are struggling to provide new connections due to power limitations. Explore how scalable and innovative power solutions can help overcome these grid constraints.

Use Case

Switching from B0 to HVO creates significant opportunities and benefits for data centers with a power demand of 60 MW. Learn how a data center can massively reduce emissions while saving 14% in fuel costs over five years.

Extended test run

Regulatory emissions requirements and their own sustainability goals present data center operators with growing challenges. With our mtu Path to Net Zero Service Solutions, we support you in complying with these requirements and specifications, without compromising performance or reliability. 

mtu Kinetic PowerPack Configurator

Design a uninterruptible power system tailored precisely to your project’s requirements using innovative kinetic energy technology. Delivers reliable, battery-free power with a compact footprint and scalable options.

PS-SPEC

Powerful, fully-featured sizing and specification software for consulting engineers, contractors, and professionals. Guides you step-by-step to select the ideal mtu power system for data centers of any size.

Need help finding the perfect product or system?

No problem. Let one of our expert advisors point you in the right direction.

Connect with Us

Customer Assistance Center

We are here to take your Sales & Service questions around the clock, 365 days a year.

Read more

Sales & Service Locator

Find your local partner for Sales & Service.

Read more

mtu Stories

Reports and interviews about mtu products and solutions.

Read more