Sportfishing Yachts
mtu engines are the proven choice for sportfishing propulsion systems, offering precise responsiveness, exceptional acceleration, power and unquestioned dependability.
The Series 2000 M96L, with over 25 years of sportfishing market expertise, builds upon the success of our original Series 2000 PLD engines, now available in 8V, 12V, and 16V options. The M96L carries on this legacy with EPA Tier 3 Recreational and IMO Tier II certification, featuring a third-generation Common Rail fuel delivery system. Available in 10V, 12V, and 16V configurations, it offers performance ranging from 1360 to 2600 bhp.
Up to 12,000 operating hours before overhaul
The Series 2000 M96 / M96L / M96X now offers up to 12,000 operating hours before overhaul* – for new engines as well as those already in service. The M96 Lifetime Extension program is a structured maintenance and overhaul package with clearly defined service requirements that opens a new operating horizon for your existing engines.
*Depending on engine load profile and eligibility.
The new 12V 2000 M96Z - Ready to make waves
Experience unmatched performance with the latest evolution of our Series 2000: the new 12V 2000 M96Z. Built upon a legacy of excellence, this powerhouse sets a new benchmark in marine propulsion, delivering an impressive 1,634 kW / 2,222 mhp with enhanced power density and optimized installation space.
With a refined power-to-volume ratio and only slight adjustments in weight and dimensions compared to its predecessor, the 12V 2000 M96X, this engine delivers superior performance without compromise. The legendary acceleration behavior of the Series 2000 continues, now with cutting-edge turbocharging technology for faster throttle response and exceptionally low smoke emissions.
Designed with durability in mind, the new model features
Rated power ICFN (kW):
1193
Rated power ICFN (bhp/mhp):
(1600)
Speed:
2450 rpm
No. of cylinders:
10
Bore/stroke:
135/156 mm (5.3/6.1 in)
Displacement total:
22.3 l (1362 cu in)
Flywheel housing:
SAE 1
Gearbox type, standard:
ZF 2050
Optimization of exhaust emissions:
IMO II / EPA 3 recreational / RCD 2013/53/EU/C2
Solas compliance:
Yes
Rated power ICFN (kW):
1432/1472
Rated power ICFN (bhp/mhp):
(1920/1974)
Speed:
2450 rpm
No. of cylinders:
12
Bore/stroke:
135/156 mm (5.3/6.1 in)
Displacement total:
26.8 (1635 cu in)
Flywheel housing:
SAE 1, SAE 0
Gearbox type, standard:
ZF 2075 / ZF 3050
Optimization of exhaust emissions:
IMO II / EPA 3 recreational / RCD 2013/53/EU/C2
Solas compliance:
Yes
Rated power ICFN (kW):
1634
Rated power ICFN (bhp/mhp):
(2191/2222)
Speed:
2450 rpm
No. of cylinders:
12
Bore/stroke:
138/156 mm (5.4/6.1 in)
Displacement total:
27.96 (1706 cu in)
Flywheel housing:
SAE 0
Gearbox type, standard:
ZF 3060
Optimization of exhaust emissions:
IMO II / EPA 3 recreational /
RCD 2013/53/EU/C2
Solas compliance:
Yes
Rated power ICFN (kW):
1939
Rated power ICFN (bhp/mhp):
(2600)
Speed:
2450 rpm
No. of cylinders:
16
Bore/stroke:
135/156 mm (5.3/6.1 in)
Displacement total:
35.7 (2179 cu in)
Flywheel housing:
SAE 0
Gearbox type, standard:
ZF 3070
Optimization of exhaust emissions:
IMO II / EPA 3 recreational /
RCD 2013/53/EU/C2
Solas compliance:
Yes
Premium Yacht Service
By purchasing our premium engines, you will understand what it means to us, to be a reliable service partner. With our Premium Yacht Service, you benefit from 24/7 customer support at over 1,200 locations worldwide, along with many other services.
Download Our Brochures
Related Content
Connect with Us