mtu NautIQ Genoline NG

mtu NautIQ Genoline NG is a non-classified and classified automation system that is made for onboard power generation plants.

mtu NautIQ Genoline NG

Made for onboard power generation plants.

The modular system design makes it perfect for the adaption of the diesel engine and generator to the particular diversity of operating conditions that exist for onboard power generation. It is compatible with mtu Series 4000 and Series 2000 engines on request.

The mtu NautIQ Genoline NG automation system is an innovative, high-end system that is available in two installation versions and can be supplied with LOP15 (standard) or LOP16 for special applications.

The system is compatible with:

  • Diesel-electric propulsion plant non-classified and classified
  • Special applications
  • MIL
  • Shock
  • EMC

Maximum reliability

Availability and maintenance-friendly design for minimal downtime.

Low lifecycle costs

Effective operation, low fuel consumption and long service intervals.

Ultimate compatibility

All mtu components are integrated, thoroughly tested and supported. Everything's designed to work together, which means less maintenance downtime for you.

Reduced emissions

Advanced technology meets applicable emissions and environmental regulations.

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Rolls-Royce modernizes ship automation system on Wightlink ferry St Faith

by Rhuddian Davies

The ferry St Faith of the British shipping company Wightlink, built in 1990, is getting a new, modern automation system in the form of the Alarm & Monitoring System (AMS) of the type mtu NautIQ Core.

Read more

Commercial Marine

Technology turnaround: Which fuel for the tugboats of the future?

by Lucie Maluck

mtu experts from Rolls-Royce show the way forward to sustainable tugboat operation.

Read more

Commercial Marine

New heart and brain for Spanish high-speed ferry

by Katrin Auernhammer

A complete solution package for the Avemar Dos high-speed ferry run by Spanish ferry operator Balearia brings the vessel to a new level in terms of environmental and climate friendliness.

Read more

Commercial Marine

Rolls-Royce powers record-breaking vessel in China

by Julia Rieß

BeiYou26 is a national record-breaker in more ways than one. 70.6 m long and 17 m wide, the vessel can accommodate 1,200 passengers and is the largest ferry with aluminum hull ever to have been built in China. The vessel is powered by 16-cylinder mtu-brand Series 4000 units.

Read more

Download our latest brochures

Solution Guide

Marine & Offshore

Download (PDF 6 MB)

Controlling the Power

mtu NautIQ – Marine automation solutions

Download (PDF 8 MB)