Modularized Generator Set

The ideal generator set comes from a close partnership and vast expertise.

The ideal generator set comes from a close partnership and vast expertise. We’ll work with you to develop a modularized system. Combining decades of oil and gas industry experience with unmatched engineering expertise we form powerful – and complete – solutions. Built to meet the demands of the offshore oil and gas industry, these complete systems deliver high performance, efficiency and reliability in extreme conditions. MTU diesel engines and systems are fully integrated and allow for easy serviceability. Everything is designed to work together, which prolongs preventive maintenance and overhaul intervals. 

All components, carefully selected from premium manufacturers, are engineered with the latest technology. System assembly takes place on specially equipped production lines to meet MTU’s high quality standard. And MTU systems solutions can be put to work quickly. Our systems undergo a full factory Acceptance Witness Test with accessories, completed on MTU test beds, to allow for fast and cost-effective installation. 

1. Exhaust System

  • Exhaust silencers with spark arrestor
  • Exhaust gas cooler

2. Fuel System

  • Fuel pre-filters
  • Fuel tank (SS, CS)

3. Cooling System

  • External mounted radiator cooler
  • Seawater heat exchanger
  • Pre-heater

4. Combustion air system

  • Special air filters for salt laden atmosphere
  • Combustion air silencer
  • Coalescer/water separator

5. Lube oil system

  • Special oil sump designed for higher inclinations
  • Prelubrication pump
  • Automatic oil filter

6. Starting System

  • High performance electrical starters
  • Battery skid with breakers
  • Hydraulic starter
  • Air starter

.

7. Control Panel

  • Project specific contol panels
  • PLC Types, Siemens, ABB, Allen, Bradley, COMAP

8. Alternator

  • Project specific design
  • IP23-IP56
  • Water, air cooled
  • LV, MV, HV

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Featured Case Study

Show all Case Studies
Oil & Gas

MTU Series 4000 generator sets power natural gas drilling operations in Oklahoma

Unit Drilling Company uses 18 MTU Series 4000 generator sets to power its operations at the Granite Wash Oil Field in Oklahoma. By utilizing new drilling and hydrofracturing techniques, the company is helping drive America’s new energy boom.

Read More

Download Our Latest Brochures

Oil & Gas

Partnership built on reliable engines, systems and service.

Download (PDF 9 MB)

Sales Program Oil & Gas Industry

Diesel Engines for Generator and Mechanical Drive

Download (PDF 5 MB)

ValueCare Agreements

More uptime = More downtime

Download (PDF 409 KB)

Onshore Oil and Gas Solutions

MTU engines achieve a high-power output due to their excellent torque behavior, while they also offer outstanding efficiency through maximum uptime.

Read more

Offshore Oil & Gas Solution

MTU's compact, reliable, high-performance diesel engines and generator sets are specially designed to meet the high demands and extreme conditions found on offshore platforms in the oil and gas industry, particularly in areas where safety is the top priority.

Read more

MTU Engine Plus

Compact, complete, convincing.
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
Read exciting application stories from the world of drive, propulsion and power generation solutions.

Read more