Yacht

Sportfishing Yachts

mtu engines are the proven choice for sportfishing propulsion systems, offering precise responsiveness, exceptional acceleration, power and unquestioned dependability.
The Series 2000 M96L, with over 25 years of sportfishing market expertise, builds upon the success of our original Series 2000 PLD engines, now available in 8V, 12V, and 16V options. The M96L carries on this legacy with EPA Tier 3 Recreational and IMO Tier II certification, featuring a third-generation Common Rail fuel delivery system. Available in 10V, 12V, and 16V configurations, it offers performance ranging from 1360 to 2600 bhp.

Up to 12,000 operating hours before overhaul

The Series 2000 M96 / M96L / M96X now offers up to 12,000 operating hours before overhaul* – for new engines as well as those already in service. The M96 Lifetime Extension program is a structured maintenance and overhaul package with clearly defined service requirements that opens a new operating horizon for your existing engines.

*Depending on engine load profile and eligibility.
Youtube Video

The new 12V 2000 M96Z - Ready to make waves

Experience unmatched performance with the latest evolution of our Series 2000: the new 12V 2000 M96Z. Built upon a legacy of excellence, this powerhouse sets a new benchmark in marine propulsion, delivering an impressive 1,634 kW / 2,222 mhp with enhanced power density and optimized installation space.

With a refined power-to-volume ratio and only slight adjustments in weight and dimensions compared to its predecessor, the 12V 2000 M96X, this engine delivers superior performance without compromise. The legendary acceleration behavior of the Series 2000 continues, now with cutting-edge turbocharging technology for faster throttle response and exceptionally low smoke emissions.

Designed with durability in mind, the new model features

Enhanced power output

A 4.5% increase in displacement through a refined cylinder bore

Robust design

A reinforced crankcase and cylinder heads

Fascinating experience

Steel pistons and upgraded components, including camshaft, cylinder liners, and oil cooler

Power density

Optimized combustion through newly developed turbocharging systems and fuel injectors

Speak to an expert at your local service partner

Find out what's available at your nearest mtu service partner.

10V 2000 M96 L

Rated power ICFN (kW):
1193
Rated power ICFN (bhp/mhp):
(1600)

Speed:
2450 rpm

No. of cylinders:
10

Bore/stroke:
135/156 mm (5.3/6.1 in)

Displacement total:
22.3 l (1362 cu in)

Flywheel housing:
SAE 1

Gearbox type, standard:
ZF 2050

Optimization of exhaust emissions:
IMO II / EPA 3 recreational / RCD 2013/53/EU/C2

Solas compliance:
Yes

12V 2000 M96L/X

Rated power ICFN (kW):
1432/1472
Rated power ICFN (bhp/mhp):
(1920/1974)

Speed:
2450 rpm

No. of cylinders:
12

Bore/stroke:
135/156 mm (5.3/6.1 in)

Displacement total:
26.8 (1635 cu in)

Flywheel housing:
SAE 1, SAE 0

Gearbox type, standard:
ZF 2075 / ZF 3050

Optimization of exhaust emissions:
IMO II / EPA 3 recreational / RCD 2013/53/EU/C2

Solas compliance:
Yes

12V 2000 M96Z

Rated power ICFN (kW):
1634
Rated power ICFN (bhp/mhp):
(2191/2222)

Speed:
2450 rpm

No. of cylinders:
12

Bore/stroke:
138/156 mm (5.4/6.1 in)

Displacement total:
27.96 (1706 cu in)

Flywheel housing:
SAE 0

Gearbox type, standard:
ZF 3060

Optimization of exhaust emissions:
IMO II / EPA 3 recreational /
RCD 2013/53/EU/C2

Solas compliance:
Yes

16V 2000 M96 L

Rated power ICFN (kW):
1939
Rated power ICFN (bhp/mhp):
(2600)

Speed:
2450 rpm

No. of cylinders:
16

Bore/stroke:
135/156 mm (5.3/6.1 in)

Displacement total:
35.7 (2179 cu in)

Flywheel housing:
SAE 0

Gearbox type, standard:
ZF 3070

Optimization of exhaust emissions:
IMO II / EPA 3 recreational /
RCD 2013/53/EU/C2

Solas compliance:
Yes

Precise responsiveness

Instant acceleration delivers outstanding maneuverability for fishing yachts.

Maximum comfort

Operate extremely quietly, with low vibration and no smoke.

Low lifecycle costs

Fuel efficient and the best maintenance schedule in the industry of luxury fishing boats – now with up to 12,000 hours TBO for the Series 2000 M96 / M96L / M96X.*

*Depending on engine load profile and eligibility.

Powerful and compact

Highest power-to-weight ratio of its class (Series 2000 16V).

High performance

Exceptional power, industry leading low-end torque and unquestioned dependability.

Single supplier

Engine and gearbox propulsion systems and ship automation are finely tuned to your needs and come from one source.

Automation system

BlueVision | NewGeneration Basic provides complete propulsion monitoring and control.

Extended Coverage

Up to 18 years of Extended Coverage eligibility* protects against covered repair costs beyond the standard warranty – for greater financial predictability and worldwide service.

*Subject to operating-hour limits, qualification and approval.

Discover our product portfolio

Premium Yacht Service

By purchasing our premium engines, you will understand what it means to us, to be a reliable service partner. With our Premium Yacht Service, you benefit from 24/7 customer support at over 1,200 locations worldwide, along with many other services.

Join us on Instagram and YouTube to stay always up to date.

Yacht

Quartet of innovations: The new integrated mtu yacht systems

With an integrated bridge, an mtu powerhouse as its engine, and an efficient POD system, Rolls-Royce is setting new standards for performance, safety, and sustainability on board yachts.

Read more

Commercial Marine

Green methanol for mtu marine engines

What makes methanol such an interesting alternative for shipping? And what challenges await the Rolls-Royce engineers who are developing mtu engines for this fuel?

Read more

Yacht

London to Monaco to save the seas

The 8-strong pedaling team mtu Power4Seas is cycling all the way from London to Monaco to raise funds for the environmental organization Blue Marine Foundation.

Read more

Yacht

Speed, comfort, efficiency, locally emission-free - mtu Hybrid PropulsionPack

Rolls-Royce's mtu Hybrid PropulsionPack offers more than one way to design hybrid propulsion for ships. Adapted to the customer's wishes, it can not only ensure lower emission levels, but also silence on board - whether in the harbor or at anchor.

Read more

Download Our Brochures

Marine & Offshore

Solution Guide

Download (PDF 10 MB)

Lifetime Extension & Extended Coverage

mtu Series 2000 M96

Download (PDF 3 MB)

Yacht

The fully-integrated yacht propulsion system

No matter how extraordinary your requirements, we can supply you with a complete, fully-integrated propulsion system.

Learn more

Marine automation

Integrated ship automation systems for monitoring, control, safety and operational efficiency across all vessel types.

Learn more

mtu Propulsion Configurator

Adjust parameters as appropriate for your ship and your emissions targets, and we will show you the perfect configuration.

Learn more