Reman & Overhaul Solutions
Your mtu equipment was built to last thanks to our legendary high engineering standards and unwavering commitment to service and support. And after a long and productive life, mtu provides options to help you go even further.
As good as new
Keep a good thing going with factory reman & overhaul solutions.
Provided by the same experts who built your original engine or system, mtu Factory Reman and Overhaul Solutions return your power generation equipment to like-new condition – delivering the same high standards of performance, service life and quality as comparable new mtu products. 
And for added confidence, we provide fixed pricing and turnaround times up front and back your restored mtu equipment with a full factory warranty. While the decision to undergo a reman or overhaul will be determined by your mtu engine series, engine type and supporting mtu service expert, each solution delivers unique benefits based on your engine series and original production date.
Factory Reman Solutions
Factory Overhaul Solutions
Overhaul Solutions for a new lease on life
We know that needs change over time, and that capital investments aren’t for the short term. With overhaul solutions designed specifically for your mtu systems, you can get the most out of your equipment and extend its useful life.
L33 Efficiency Solution
The L33 Efficiency Solution is designed to extend the life of L61, L62 and L63 mtu Series 4000 gas systems. Through a cost- effective, sustainable system overhaul, the existing engine will be manufacturer-certified to the current status of an L33 remanufactured engine, achieving an electrical efficiency gain of about 1.4%. The upgrade also includes an alternator overhaul, new automation system and additional system enhancements. Best of all, it will fit onto the existing L61, L62 or L63 base frame, so no peripheral modifications are required.
Lifetime-Based Overhaul (LTBO)
Lifetime-Based Overhaul is our manufacturer-certified Overhaul Solution specifically designed for the needs of engines in standby power generation applications with low operating hours. This scheduled solution uses time as the key criteria and provides the same peace of mind as a traditional overhaul at a fraction of the cost. Only time worn components are replaced, which can be done onsite, eliminating the need for removal, transport and reinstallation that is typically required during an overhaul.
Combined Heat and Power System Modernization
Connect with Us