Energy Storage

mtu EnergyPack QX

The perfect solution for commercial and industrial storage projects.​​​

Power up efficiency, reduce costs and build resilience

As businesses and industries adapt to an increasingly dynamic energy landscape, the need for reliable, flexible and sustainable power solutions continues to accelerate. The growing integration of renewable energy, ongoing electrification of operations and rising energy costs are reshaping how power is produced and managed.

The mtu EnergyPack QX is a next-generation commercial and industrial battery storage solution designed to meet these evolving challenges. As the direct successor to our proven container-based QS and QL solutions, the mtu EnergyPack QX is designed for grid-connected applications and delivers scalable, high-performance energy storage for commercial and industrial customers.

It helps operators optimize power use, improve efficiency and achieve sustainability goals. Supporting a wide range of applications – including peak shaving, load shifting, backup power and renewable integration – the system enables businesses to reduce operating costs and strengthen energy resilience.

With its standardized configurations, robust design and the proven reliability of mtu technology, it enables your enterprise to take control of the energy future, ensuring business continuity and maximizing long-term value. Empower your operations with mtu EnergyPack QX – the intelligent, future-ready energy storage solution for C&I applications.

Modular design integrating all essential components

The mtu EnergyPack QX is a dedicated solution for commercial and industrial energy storage applications. Its serialized design integrates all essential components into standardized, preconfigured systems – creating a modular energy storage system that is quick to specify and easy to deploy.

The mtu EnergyPack QX is available in three configurations with distinct power and capacity ratings – offering the flexibility to meet a wide range of requirements and use cases.

Every system includes the advanced mtu EnergetIQ BESS Controller, providing intelligent control, optimized energy management and real-time system monitoring. Built on the same proven components as our grid-scale platforms, this solution benefits from economies of scale while delivering exceptional reliability and strong commercial value.

Combining trusted technology backed by more than 115 years of OEM expertise, it delivers dependable performance for today’s energy challenges and tomorrow’s opportunities.

In-house control system​

The mtu EnergetIQ platform integrates, controls and optimizes energy assets including third-party systems. With cloud monitoring, data management and cybersecurity, it ensures safe, efficient BESS operation and full grid compliance.

Energy storage – rack or containerized

Our scalable battery storage solutions powered by partner like CATL, range from megawatt to gigawatt scale. Modular units (3-9 MVA) offer 1-4 hours durations with flexible C-rates making them ideal for grid-scale appliations.

MV power station modules

Through Tier 1 partners like SMA, PE and Nidec we deliver medium-voltage station modules from 10 to 33 kV. Designed for seamless integration they ensure reliable long-term operation and optimized performance.

1

In-house control system​

The mtu EnergetIQ platform integrates, controls and optimizes energy assets including third-party systems. With cloud monitoring, data management and cybersecurity, it ensures safe, efficient BESS operation and full grid compliance.

2

Energy storage – rack or containerized

Our scalable battery storage solutions powered by partner like CATL, range from megawatt to gigawatt scale. Modular units (3-9 MVA) offer 1-4 hours durations with flexible C-rates making them ideal for grid-scale appliations.

3

MV power station modules

Through Tier 1 partners like SMA, PE and Nidec we deliver medium-voltage station modules from 10 to 33 kV. Designed for seamless integration they ensure reliable long-term operation and optimized performance.

Standardized sets of of mtu EnergyPack QX configurations

Smart energy management: mtu EnergetIQ

The mtu EnergetIQ platform is the brain of your power system, optimizing performance through seamless control and integration of all equipment. The mtu EnergetIQ BESS Controller ensures safe and efficient operation of the EnergyPack QX, manages primary control functions and handles battery data for warranty compliance and advanced analytics – delivering reliability, performance and actionable insights.

Versatile solution for various applications

The mtu EnergetIQ BESS Controller ensures safe and efficient operation of the EnergyPack QX, managing all primary control functions and safeguarding system performance. This enables a wide range of applications, including:

Peak shaving

Reduces demand charges, which are often a significant part of the electricity bill for C&I.

Load shifting

Takes advantage of time-of-use (TOU) rates to lower energy costs.

Backup power & resilience

Ensures business continuity during grid outages or power quality issues.

Optionally, the mtu EnergetIQ Manager is available on request to manage BESS and hybrid plants of any scale. It provides centralized control, monitoring and optimization, integrating supervisory control and data acquisition (SCADA) for data collection, analysis, reporting and power distribution. This ensures coordinated, efficient and reliable system performance for applications such as:

Frequency regulation and grid services

Support grid stability.

Renewable energy integration & optimization

Maximize the use of on-site renewable energy and reduce grid dependency.

Energy resilience and microgrid support

Enhance facility resilience and flexibility by forming a microgrid capable of operating independently from the main grid.

Serving a wide range of industries

From reducing costs and increasing self-consumption to ensuring reliable backup, the mtu EnergyPack QX creates value across diverse industries. Its flexible design and intelligent control enable tailored energy solutions that meet each sector’s unique challenges – helping you improve efficiency, enhance energy security and achieve sustainability goals.

Our proudest numbers

1.5+ GWh

capacity across all projects

45

countries with our solution

150+

executed projects

Discover our global impact

Explore our interactive map to see how our mtu EnergyPack systems are stabilizing grids, empowering industries and seamlessly integrating renewable energy around the globe.

Click on any project to discover the innovative solutions!

Need help finding the perfect energy solution?

Let one of our specialists point you in the right direction.

Hear more from our experts

Battery energy storage is a key enabler of reliable and sustainable power. This video highlights how we combine engineering excellence, a global service network and proven product quality to ensure lasting performance of every mtu EnergyPack system. With decades of expertise and comprehensive support, we provide dependable, future-ready energy solutions for commercial and industrial applications.

Youtube Video

Brochure Downloads

Power up efficiency, reduce cost and build resilience

Energy storage solutions for commercial and industrial applications.

Download (PDF 3 MB)

Microgrid Solutions

Microgrids are decentralized energy systems consisting of a combination of renewable power generation, power storage and conventional power generation in order to meet a given demand.

Download (PDF 10 MB)

Power Generation Solutions

Future-ready power for the energy transition

Download (PDF 6 MB)

mtu EnergyPack QX Technical Datasheets
mtu ENERGYPACK QX 12.0 (NIDEC) Download (PDF 1 MB)
mtu ENERGYPACK QX 6.0 (NIDEC) Download (PDF 1 MB)
mtu ENERGYPACK QX 6.0 (SMA) Download (PDF 1 MB)
Energy Storage

When the wind falls silent and the sun goes to sleep

On the role of battery storage and gas-fired power plants in the energy transition.

Read more

Energy Storage

BESS systems: Lithuania's battery boost for the energy transition

Lithuania is storing electricity like never before – with smart mtu technology and a great deal of tact.

Read more

Power Generation

Coal island without coal: making the port of Duisburg CO₂-neutral

An intelligent, CO2-neutral energy system supplies a new terminal at Duisburg's inland port with self-sufficient green energy. At the heart of it all: two mtu combined heat and power units designed for operation with 100 percent hydrogen.

Read more

Energy Storage

Battery giants on the upswing: no energy transition without energy storage systems

How huge battery storage systems are becoming a key pillar of the energy transition.

Read more

Frequently asked questions

What applications does the mtu EnergyPack QX serve?

mtu EnergyPack QX is a commercial and industrial energy storage system designed for grid-connected, behind-the-meter applications. It supports multiple use cases including peak shaving, load shifting, time-of-use optimization and demand charge reduction, helping businesses lower energy costs and improve efficiency. It also enables renewable integration, allowing companies to increase self-consumption of solar or wind energy and reduce carbon emissions.

In what sizes and configurations is the mtu EnergyPack QX available?

Rolls-Royce offers three standardized, modular energy storage configurations optimized for commercial and industrial applications where reliability and fast deployment matter most.

Each mtu EnergyPack QX system arrives fully pre-engineered, validated, and documented, ensuring fast installation, smooth commissioning, and reliable long-term performance. All three turnkey modules – CATL TenerS battery container, SMA or Nidec medium-voltage power station, and the mtu BESS Controller – are delivered to the project site ready for rapid integration into the energy landscape.

To meet diverse project demands, the QX platform is available in three standardized, high-performance configurations:

  • QX 6.0 (SMA): 2.67 MW / 5.37 MWh
  • QX 6.0 (Nidec): 2.65 MW / 5.41 MWh
  • QX 12.0 (Nidec): 5.40 MW / 10.83 MWh

Designed for the regulatory and operational requirements of European markets, the QX solution is available with either SMA or Nidec Medium Voltage Power Stations, providing maximum flexibility for regional project needs.

For advanced system coordination, our proprietary Energy Management System – the mtu EnergetIQ Manager –  is available as an optional add-on, enabling optimized performance and seamless integration within complex or hybrid energy systems.

Find more about the specifications of mtu EnergyPack QX in our brochure.

What components are included in the mtu EnergyPack QX?

The mtu EnergyPack QX is a modular Battery Energy Storage System (BESS) that includes:

  • CATL TenerS Battery Container(s)
  • SMA or Nidec Medium-Voltage Power Station (incl. Power Conversion System)
  • mtu BESS Controller

For enhanced control, the optional mtu EnergetIQ Manager provides intelligent energy management, enabling smooth integration into the energy landscape, real-time optimization – tailored to each application.

Can the mtu EnergyPack QX be integrated into hybrid systems or microgrids?

Yes, the mtu EnergyPack QX integrates seamlessly into hybrid energy systems when combined with mtu diesel or gas gensets. Managed by the optional mtu EnergetIQ Manager, our proprietary Energy Management System,  it coordinates multiple energy sources – including renewables – to deliver efficient, reliable and sustainable operation across microgrid or hybrid energy storage applications.

Where is the mtu EnergyPack QX available?

Currently, the mtu EnergyPack QX is available in the DACH and Benelux regions.

Use our contact form to connect with an expert in commercial and industrial energy storage solutions.

Have more questions?

Power Generation

Power Generation Solutions

Evolving Energy Landscape

Learn more

Power Generation

Valuecare Agreements

More uptime = More downtime

Learn more

Power Generation

Power Generation Products

More than just power.

Learn more