mtu EnergyPack QX
The perfect solution for commercial and industrial storage projects.
Power up efficiency, reduce costs and build resilience
As businesses and industries adapt to an increasingly dynamic energy landscape, the need for reliable, flexible and sustainable power solutions continues to accelerate. The growing integration of renewable energy, ongoing electrification of operations and rising energy costs are reshaping how power is produced and managed.
The mtu EnergyPack QX is a next-generation commercial and industrial battery storage solution designed to meet these evolving challenges. As the direct successor to our proven container-based QS and QL solutions, the mtu EnergyPack QX is designed for grid-connected applications and delivers scalable, high-performance energy storage for commercial and industrial customers.
It helps operators optimize power use, improve efficiency and achieve sustainability goals. Supporting a wide range of applications – including peak shaving, load shifting, backup power and renewable integration – the system enables businesses to reduce operating costs and strengthen energy resilience.
With its standardized configurations, robust design and the proven reliability of mtu technology, it enables your enterprise to take control of the energy future, ensuring business continuity and maximizing long-term value. Empower your operations with mtu EnergyPack QX – the intelligent, future-ready energy storage solution for C&I applications.
Modular design integrating all essential components
The mtu EnergyPack QX is a dedicated solution for commercial and industrial energy storage applications. Its serialized design integrates all essential components into standardized, preconfigured systems – creating a modular energy storage system that is quick to specify and easy to deploy.
The mtu EnergyPack QX is available in three configurations with distinct power and capacity ratings – offering the flexibility to meet a wide range of requirements and use cases.
Every system includes the advanced mtu EnergetIQ BESS Controller, providing intelligent control, optimized energy management and real-time system monitoring. Built on the same proven components as our grid-scale platforms, this solution benefits from economies of scale while delivering exceptional reliability and strong commercial value.
Combining trusted technology backed by more than 115 years of OEM expertise, it delivers dependable performance for today’s energy challenges and tomorrow’s opportunities.
Standardized sets of of mtu EnergyPack QX configurations
Smart energy management: mtu EnergetIQ
The mtu EnergetIQ platform is the brain of your power system, optimizing performance through seamless control and integration of all equipment. The mtu EnergetIQ BESS Controller ensures safe and efficient operation of the EnergyPack QX, manages primary control functions and handles battery data for warranty compliance and advanced analytics – delivering reliability, performance and actionable insights.
Versatile solution for various applications
The mtu EnergetIQ BESS Controller ensures safe and efficient operation of the EnergyPack QX, managing all primary control functions and safeguarding system performance. This enables a wide range of applications, including:
Optionally, the mtu EnergetIQ Manager is available on request to manage BESS and hybrid plants of any scale. It provides centralized control, monitoring and optimization, integrating supervisory control and data acquisition (SCADA) for data collection, analysis, reporting and power distribution. This ensures coordinated, efficient and reliable system performance for applications such as:
Serving a wide range of industries
From reducing costs and increasing self-consumption to ensuring reliable backup, the mtu EnergyPack QX creates value across diverse industries. Its flexible design and intelligent control enable tailored energy solutions that meet each sector’s unique challenges – helping you improve efficiency, enhance energy security and achieve sustainability goals.
Our proudest numbers
Discover our global impact
Explore our interactive map to see how our mtu EnergyPack systems are stabilizing grids, empowering industries and seamlessly integrating renewable energy around the globe.
Click on any project to discover the innovative solutions!
Hear more from our experts
Battery energy storage is a key enabler of reliable and sustainable power. This video highlights how we combine engineering excellence, a global service network and proven product quality to ensure lasting performance of every mtu EnergyPack system. With decades of expertise and comprehensive support, we provide dependable, future-ready energy solutions for commercial and industrial applications.
Frequently asked questions
mtu EnergyPack QX is a commercial and industrial energy storage system designed for grid-connected, behind-the-meter applications. It supports multiple use cases including peak shaving, load shifting, time-of-use optimization and demand charge reduction, helping businesses lower energy costs and improve efficiency. It also enables renewable integration, allowing companies to increase self-consumption of solar or wind energy and reduce carbon emissions.
Rolls-Royce offers three standardized, modular energy storage configurations optimized for commercial and industrial applications where reliability and fast deployment matter most.
Each mtu EnergyPack QX system arrives fully pre-engineered, validated, and documented, ensuring fast installation, smooth commissioning, and reliable long-term performance. All three turnkey modules – CATL TenerS battery container, SMA or Nidec medium-voltage power station, and the mtu BESS Controller – are delivered to the project site ready for rapid integration into the energy landscape.
To meet diverse project demands, the QX platform is available in three standardized, high-performance configurations:
- QX 6.0 (SMA): 2.67 MW / 5.37 MWh
- QX 6.0 (Nidec): 2.65 MW / 5.41 MWh
- QX 12.0 (Nidec): 5.40 MW / 10.83 MWh
Designed for the regulatory and operational requirements of European markets, the QX solution is available with either SMA or Nidec Medium Voltage Power Stations, providing maximum flexibility for regional project needs.
For advanced system coordination, our proprietary Energy Management System – the mtu EnergetIQ Manager – is available as an optional add-on, enabling optimized performance and seamless integration within complex or hybrid energy systems.
Find more about the specifications of mtu EnergyPack QX in our brochure.
The mtu EnergyPack QX is a modular Battery Energy Storage System (BESS) that includes:
- CATL TenerS Battery Container(s)
- SMA or Nidec Medium-Voltage Power Station (incl. Power Conversion System)
- mtu BESS Controller
For enhanced control, the optional mtu EnergetIQ Manager provides intelligent energy management, enabling smooth integration into the energy landscape, real-time optimization – tailored to each application.
Yes, the mtu EnergyPack QX integrates seamlessly into hybrid energy systems when combined with mtu diesel or gas gensets. Managed by the optional mtu EnergetIQ Manager, our proprietary Energy Management System, it coordinates multiple energy sources – including renewables – to deliver efficient, reliable and sustainable operation across microgrid or hybrid energy storage applications.
Currently, the mtu EnergyPack QX is available in the DACH and Benelux regions.
Use our contact form to connect with an expert in commercial and industrial energy storage solutions.
Related Content
Read about our other services designed to suit your specific requirements.
Connect with Us