We are focused on developing and implementing system solutions for producing energy from climate-neutral regenerative fuels, such as combined heat and power systems (CHP) for biogas.
The principle of a CHP system based on biogas is simple: biogas is generated during the fermentation of organic material and is then collected. It is then used by a cogeneration system in order to create both heat and power to be used locally or fed into the national power grid. It represents a clean, economical and sustainable way to provide power.
Systems for the power you need
CHP systems varying features and specifications.
mtu Series 4000 gas generator sets
- POWER RANGE
- 50 Hz: 800 – 1,950 kW
60 Hz: 762 - 1,932 kW
The Series 4000 biogas system comes with a heat recovery unit that provides the basis for optimized auxiliary efficiencies. The system includes generator, ignition system, motor interface panel (MIP), Automation system (MMC), and knock detection.
Download our latest brochures
Related Content
Read about our other services designed to suit your specific requirements.

Connect with Us