M165_11_running shots3_mtu_2020.jpg

mtu NautIQ Drive Advanced

mtu NautIQ DRIVE Advanced provides comprehensive standard propulsion automation solutions for yachts, combining classifiable monitoring, control, remote operation, and seamless integration with mtu engines.

mtu NautIQ DRIVE Advanced

mtu NautIQ DRIVE Advanced is an extended, classifiable monitoring and control system for yachts, offering a comprehensive standard automation solution.

The system features a modular architecture that enables flexible system configuration to meet individual vessel requirements. Intelligent data management supports reliable communication between propulsion and automation systems while helping to reduce cabling complexity. Optimized interfaces between propulsion and automation systems provide seamless integration and support safe, efficient and reliable vessel operation from one source. 

The extended monitoring and control system is available for mtu Series 2000 and Series 4000 engines and supports configurations with 1 to 4 shafts / engines and fixed pitch propeller (FPP) propulsion plants.

Based on Commercial Off-The-Shelf (COTS) components, the hardware architecture can be configured to suit specific operational requirements. The modular design supports scalable solutions and future system expansion as vessel requirements evolve. 

Type-approved components

LOP, control lever, display and instruments.

Data communication

Redundant Ethernet ring bus architecture.

Compact hardware

Compact size supporting straightforward installation and commissioning.

Local Operating Panels (LOP)

Colour display with advanced control functions, including clutch and speed control.

Connected control

Integrated monitoring and control of connected propulsion system components.

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Commercial Marine

Variable speed in action

How a tugboat in Shanghai is boosting efficiency in port operations

Read more

Commercial Marine

When visions ignite: methanol engine passes stress test

A moving moment: the first high-speed methanol engine for shipping shows how a vision can become a tangible step towards CO₂-free shipping.

Read more

Commercial Marine

25 years of excellence: Series 8000

From the turn of the millennium to Today: The mtu 8000 Series has evolved from a groundbreaking innovation to the global standard for speed, efficiency, and reliability.

Read more

Commercial Marine

Offshore boom in China: New ship for wind turbine maintenance

The offshore wind industry in China is booming. A new, very special ship is to help maintain wind turbines.

Read more

Download our latest brochures

Controlling the Power

mtu Solution Guide Marine

Download (PDF 10 MB)