mtu NautIQ BlueVision NG_Advanced

mtu NautIQ BlueVision NG_Advanced is an extended, classifiable monitoring and control system for yachts, offering a comprehensive standard automation solution.

mtu NautIQ BlueVision NG_Advanced

Primarily used in performance and displacement yachts

The modular system design allows for a flexible configuration: intelligent data technology ensures reliable data exchange and reduces the need for excessive cabling. Optimized interfaces between the propulsion and automation systems result in complete integrated solutions that guarantee security, efficiency and reliability – and all from one source.

The extended monitoring and control system is available for mtu Series 2000 and Series 4000 engines. It comes with 1 to 4 shafts / engines and fixed pitch propeller (FPP) propulsion plants.

Our highly developed hardware is individually configured according to the respective application and customer requirements. That means components are designed with Commercial Off-The-Shelf products (COTS) to create modular, scalable solutions that work for you.

Type-approved components

LOP, control lever, display and instruments.

Data communication

Via redundant Ethernet ring bus.

Compact hardware

Compact size makes for easy installation and commissioning.

Local Operating Panels (LOP)

Comes with a color display and advanced functionalities such as clutch and speed control.

Connected control

Of all components installed throughout the ship.

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Commercial Marine

Offshore boom in China: New ship for wind turbine maintenance

by Lucie Maluck

The offshore wind industry in China is booming. A new, very special ship is to help maintain wind turbines.

Read more

Commercial Marine Yacht

Green methanol for mtu marine engines

by Lucie Maluck

What makes methanol such an interesting alternative for shipping? And what challenges await the Rolls-Royce engineers who are developing mtu engines for this fuel?

Read more

Power Generation

Direct current, alternating current, emergency power

by Lucie Maluck

There is plenty of electricity in the huge offshore wind farms. Nevertheless, mtu emergency power aggregates are indispensable. Why?

Read more

Commercial Marine

Special missions of a service nomad

by Lucie Maluck

It took just 4 ½ weeks for Melik Meddur and his team to perform a major overhaul of the three Series 8000 units powering the ferry HSC Condor Liberation, operated by British operator Condor Ferries. They did the job with the engines in-situ, i.e. in the engine room itself. Quite a feat, but by no means a premiere for Melik. So what's life like for him as a Rolls-Royce 'service nomad'?

Read more

Download our latest brochures

Controlling the Power

mtu NautIQ – Marine automation solutions

Download (PDF 9 MB)