mtu NautIQ BlueVision NG_Advanced

mtu NautIQ BlueVision NG_Advanced is an extended, classifiable monitoring and control system for yachts, offering a comprehensive standard automation solution.

mtu NautIQ BlueVision NG_Advanced

Primarily used in performance and displacement yachts

The modular system design allows for a flexible configuration: intelligent data technology ensures reliable data exchange and reduces the need for excessive cabling. Optimized interfaces between the propulsion and automation systems result in complete integrated solutions that guarantee security, efficiency and reliability – and all from one source.

The extended monitoring and control system is available for mtu Series 2000 and Series 4000 engines. It comes with 1 to 4 shafts / engines and fixed pitch propeller (FPP) propulsion plants.

Our highly developed hardware is individually configured according to the respective application and customer requirements. That means components are designed with Commercial Off-The-Shelf products (COTS) to create modular, scalable solutions that work for you.

Type-approved components

LOP, control lever, display and instruments.

Data communication

Via redundant Ethernet ring bus.

Compact hardware

Compact size makes for easy installation and commissioning.

Local Operating Panels (LOP)

Comes with a color display and advanced functionalities such as clutch and speed control.

Connected control

Of all components installed throughout the ship.

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Commercial Marine

Ship of the year sails with mtu

by Lucie Maluck

Thanks to their unparalleled maneuverability and low emissions, two mtu-powered American tugs have won the "Workboat of the Year" award.

Read more

Commercial Marine

"The gas engines purr quietly like kittens"

by Lucie Maluck

It has something of a premiere atmosphere: Europe's first inland ferry powered by a high-speed pure gas engine is about to go into operation on Lake Constance. It is still being diligently tested.

Read more

Commercial Marine

Halunder Jet now safer and more efficient – thanks to NautIQ

by Lucie Maluck, Anne-Katrin Wehrmann

The mtu NautIQ Foresight equipment health management system is ensuring the Halunder Jet catamaran can shuttle back and forth between Hamburg and Heligoland with maximum uptime and minimum fuel consumption.

Read more

Commercial Marine

HVO makes the difference

by Jonathan Rowland

Since 1 January 2023, it has been mandatory for commercial harbor craft operating in Californian waters to run on HVO instead of fossil diesel. The Golden Gate Ferrys in San Francico have been pioneering the use of HVO, also known as renewable diesel, since May 2019. A field report.

Read more

Download our latest brochures

Solution Guide

Marine & Offshore

Download (PDF 6 MB)

Controlling the Power

mtu NautIQ – Marine automation solutions

Download (PDF 9 MB)