mtu NautIQ BlueVision NG_Advanced
mtu NautIQ BlueVision NG_Advanced is an extended, classifiable monitoring and control system for yachts, offering a comprehensive standard automation solution.
mtu NautIQ BlueVision NG_Advanced
Primarily used in performance and displacement yachts
The modular system design allows for a flexible configuration: intelligent data technology ensures reliable data exchange and reduces the need for excessive cabling. Optimized interfaces between the propulsion and automation systems result in complete integrated solutions that guarantee security, efficiency and reliability – and all from one source.
The extended monitoring and control system is available for mtu Series 2000 and Series 4000 engines. It comes with 1 to 4 shafts / engines and fixed pitch propeller (FPP) propulsion plants.
Our highly developed hardware is individually configured according to the respective application and customer requirements. That means components are designed with Commercial Off-The-Shelf products (COTS) to create modular, scalable solutions that work for you.
Connect with Us