mtu_nautiq_bluevision_ng_adnanced_hero.jpg

mtu NautIQ BlueVision NG_Advanced

mtu NautIQ BlueVision NG_Advanced is an extended, classifiable monitoring and control system for yachts, offering a comprehensive standard automation solution.

mtu NautIQ BlueVision NG_Advanced

Primarily used in performance and displacement yachts

The modular system design allows for a flexible configuration: intelligent data technology ensures reliable data exchange and reduces the need for excessive cabling. Optimized interfaces between the propulsion and automation systems result in complete integrated solutions that guarantee security, efficiency and reliability – and all from one source.

The extended monitoring and control system is available for mtu Series 2000 and Series 4000 engines. It comes with 1 to 4 shafts / engines and fixed pitch propeller (FPP) propulsion plants.

Our highly developed hardware is individually configured according to the respective application and customer requirements. That means components are designed with Commercial Off-The-Shelf products (COTS) to create modular, scalable solutions that work for you.

Type-approved components

LOP, control lever, display and instruments.

Data communication

Via redundant Ethernet ring bus.

Compact hardware

Compact size makes for easy installation and commissioning.

Local Operating Panels (LOP)

Comes with a color display and advanced functionalities such as clutch and speed control.

Connected control

Of all components installed throughout the ship.

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Commercial Marine

Variable speed in action

How a tugboat in Shanghai is boosting efficiency in port operations

Read more

Commercial Marine

When visions ignite: methanol engine passes stress test

A moving moment: the first high-speed methanol engine for shipping shows how a vision can become a tangible step towards CO₂-free shipping.

Read more

Commercial Marine

25 years of excellence: Series 8000

From the turn of the millennium to Today: The mtu 8000 Series has evolved from a groundbreaking innovation to the global standard for speed, efficiency, and reliability.

Read more

Commercial Marine

Offshore boom in China: New ship for wind turbine maintenance

The offshore wind industry in China is booming. A new, very special ship is to help maintain wind turbines.