Gas Generator Sets
Power range:
50 Hz: 776 – 2,547 kWe
60 Hz: 30 – 2,522 kWe
Industries and locations may vary, but the need for constant power never changes.
mtu gas-powered generator sets provide you with continuous, economical, reliable, and future-ready power. Utilizing natural gas, biogas or other gases, mtu generator sets feature cutting-edge technology for combined heat and power (CHP), as well as combined heat, power
and cooling (CHPC) solutions. All of our gas gensets feature high efficiency and low emissions in the 776 kWe - 2,547 kWe electrical power range. In addition, our Series 4000 gas gensets also offer hydrogen blending, for even more ecofriendly operations.
Our gas generator set range
Our product portfolio covers gas gensets for 50 Hz markets up to 2,535 kWe and for 60 Hz markets up to 2,520 kWe.
Hydrogen blending
- PRODUCT RANGE
- mtu Series 4000 gas generator sets
mtu Gas Systems overview
Featured videos
Brochure Downloads
mtu Genset combines Cooling, Heat and Power to boost Osram plant operations
Osram, a multinational lighting manufacturer, needed a power solution that doubles up as a heating and cooling solution to maintain an optimum temperature for its system controls and laser systems to operate effectively.
Here’s how Osram utilized the Series 4000 natural gas genset to:
- Maintain a healthy temperature on the factory floor with a heating and cooling system
- Ensure maximum uptime of up to 8,000 hours per year before gas genset requires an overhaul
- Achieve 86% overall efficiency and 44.3% energy efficiency
Related Content
Read about our other services designed to suit your specific requirements.
Connect with Us