Sewage & Water Treatment

We supply all the expertise, equipment and services needed to integrate complete power solutions for Sewage Water Treatment.

Sewage and water treatment plants remove physical, chemical and biological contaminants from wastewater. Due to the essential nature of these facilities, reliable power is a critical component to maintain 24/7 operations. To support these installations, we offer diesel generator sets covering the complete power range, and featuring industry-leading reliability and availability. While MTU diesel systems provide backup and standby power 24/7, our CHP modules provide one of the most economical ways for sewage plants to utilize waste energy.

Sewage gas, much like landfill gas, is freely available fuel onsite and highly efficient. From about 6m³ of sewage, MTU systems generate an average of 1 kWe of electric power and 1.2kWe of thermal energy. The electric power generated by the system can be used to supply the sewage plant itself or it can be fed into the electric grid. And the thermal heat generated inside the engine during the combustion process can be utilized for heating up the sewage sludge in the digester or for heating the whole facility. In large-scale plants, excessive high-temperature heat may be available that can be used to pasteurize or dry the sewage sludge.

Power Generation Solutions for Sewage Water Treatment

Planning

We rigorously analyze the power generation demands of your business and staff, as well as the applicable standards, guidelines, deadlines, and local conditions. This allows us to design the optimal solution for standby power, continuous-prime power, or microgrids & hybrid solutions to prevent future problems.

Development

Our wide-ranging experience helps guarantee on-time development and delivery of your standby generator or prime power generator solution. Network communication and power distribution are enabled by our flexible decentralized control strategies.

Installation

We ensure optimum operation and integration of your standby generator and prime power generator with the local power grid and control network, including software implementation, emergency simulation, test runs and training.

Maintenance

We can provide 24/7 power generation system monitoring and comprehensive on-site service for all components conducted by experienced technicians with expert knowledge of regional standards and how to apply them.

Need help finding the perfect product or system?

No problem at all. Let one of our expert advisors point you in the right direction.

Featured Case Study

Show all Case Studies
Power Generation

Fairfax County upgrades wastewater pumping stations with MTU Onsite Energy standby power systems

Fairfax County’s wastewater system serves an area covering more than 230 square miles and can collect and clean more than 160 million gallons of wastewater per day from about 340,000 homes and businesses. The wastewater management system consists of approximately 3,200 miles of pipe, dozens of pumping stations and several treatment facilities.

Read More

Power Generation Solutions

We offer complete diesel and gas power system solutions: from standard backup to mission critical power to continuous, prime and peak power applications, as well as energy storage.

Read more

Power Generation Products

More than just power.

Read more

Energy Storage System

The MTU EnergyPack battery storage system maximizes energy utilization, improving the reliability and profitability of your microgrid.

Read more

Flexibility Bonus on Combined Heat and Power Plant

Benefit from the Flexible Communal Heating Power Plant Grant